LM3242

ACTIVE

6MHz, 750mA Miniature, Adjustable, Step-Down DC-DC Converter with Bypass

Product details

Rating Catalog Operating temperature range (°C) -30 to 90 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 5700 Switching frequency (max) (kHz) 6300 Features Fixed Output Control mode Voltage mode Vout (min) (V) 0.4 Vout (max) (V) 3.6 Iq (typ) (µA) 60 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -30 to 90 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 5700 Switching frequency (max) (kHz) 6300 Features Fixed Output Control mode Voltage mode Vout (min) (V) 0.4 Vout (max) (V) 3.6 Iq (typ) (µA) 60 Duty cycle (max) (%) 100
DSBGA (YFQ) 9 1.96000000000000028000000000000001 mm² 1.4000000000000001 x 1.4000000000000001
  • 2.7-V to 5.5-V Input Voltage Operating From
    Single Li-Ion Cell
  • 6-MHz (typical) PWM Switching Frequency
  • 0.4-V to 3.6-V Adjustable Output Voltage
  • 750-mA Maximum Load Capability
    (up to 1 A in Bypass)
  • High Efficiency (95% typical at 3.9 VIN,
    3.3 VOUT at 500 mA)
  • Automatic ECO/PWM/BP Mode Change
  • Current Overload Protection
  • Thermal Overload Protection
  • Soft-Start Function
  • Small Chip Inductor in 0805 (2012) case size
  • 2.7-V to 5.5-V Input Voltage Operating From
    Single Li-Ion Cell
  • 6-MHz (typical) PWM Switching Frequency
  • 0.4-V to 3.6-V Adjustable Output Voltage
  • 750-mA Maximum Load Capability
    (up to 1 A in Bypass)
  • High Efficiency (95% typical at 3.9 VIN,
    3.3 VOUT at 500 mA)
  • Automatic ECO/PWM/BP Mode Change
  • Current Overload Protection
  • Thermal Overload Protection
  • Soft-Start Function
  • Small Chip Inductor in 0805 (2012) case size

The LM3242 is a DC-DC converter optimized for powering RF power amplifiers (PAs) from a single lithium-ion cell; however, it may be used in many other applications. It steps down an input voltage from 2.7 V to 5.5 V to an adjustable output voltage from 0.4 V to 3.6 V. Output voltage is set using a VCON analog input for controlling power levels and efficiency of the RF PA.

The LM3242 offers five modes of operation. In PWM mode the device operates at a fixed frequency of 6 MHz (typical) which minimizes RF interference when driving medium-to-heavy loads. At light load, the device enters into ECO mode automatically and operates with reduced switching frequency. In ECO mode, the quiescent current is reduced and extends the battery life. Shutdown mode turns the device off and reduces battery consumption to 0.1 µA (typical). In low-battery condition Bypass mode reduces the voltage dropout to less than 50 mV (typical). The part also features a Sleep mode.

The LM3242 is available in a 9-bump lead-free DSBGA package. A high switching frequency (6 MHz) allows use of only three tiny surface-mount components: one inductor and two ceramic capacitors.

The LM3242 is a DC-DC converter optimized for powering RF power amplifiers (PAs) from a single lithium-ion cell; however, it may be used in many other applications. It steps down an input voltage from 2.7 V to 5.5 V to an adjustable output voltage from 0.4 V to 3.6 V. Output voltage is set using a VCON analog input for controlling power levels and efficiency of the RF PA.

The LM3242 offers five modes of operation. In PWM mode the device operates at a fixed frequency of 6 MHz (typical) which minimizes RF interference when driving medium-to-heavy loads. At light load, the device enters into ECO mode automatically and operates with reduced switching frequency. In ECO mode, the quiescent current is reduced and extends the battery life. Shutdown mode turns the device off and reduces battery consumption to 0.1 µA (typical). In low-battery condition Bypass mode reduces the voltage dropout to less than 50 mV (typical). The part also features a Sleep mode.

The LM3242 is available in a 9-bump lead-free DSBGA package. A high switching frequency (6 MHz) allows use of only three tiny surface-mount components: one inductor and two ceramic capacitors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM3242 6-MHz, 750-mA Miniature Adjustable Step-Down DC-DC Converter With Auto Bypass for RF Power Amplifiers datasheet (Rev. E) PDF | HTML 27 Aug 2015
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide LM3242 DSBGA Evaluation Board (Rev. AY) 30 Apr 2013
Product overview LM3242 Dynamic Output Voltage DC/DC Converter for 3G/4G RF Power Amplifiers 30 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3242TM-EV — LM3242 6MHz, 750mA Miniature, Adjustable, Step-Down DC-DC EVM

The LM3242 is a DC-DC converter optimized for powering multi-mode 3G/4G RF power amplifiers (PAs) from a single Lithium-Ion cell. The LM3242 steps down an input voltage from 2.7V to 5.5V to a dynamically adjustable output voltage of 0.4V to 3.6V. The output voltage is set through a VCON analog (...)

Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFQ) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos