LM3242TM-EV

LM3242 6MHz, 750mA Miniature, Adjustable, Step-Down DC-DC EVM

LM3242TM-EV

Order now

Overview

The LM3242 is a DC-DC converter optimized for powering multi-mode 3G/4G RF power amplifiers (PAs) from a single Lithium-Ion cell. The LM3242 steps down an input voltage from 2.7V to 5.5V to a dynamically adjustable output voltage of 0.4V to 3.6V. The output voltage is set through a VCON analog input that adjusts the output voltage to ensure efficient operation at all power levels of the RF PA.

The LM3242 offers five modes of operation. In PWM mode the device operates at a fixed frequency of 6MHz (typ.) which minimizes RF interference when driving medium-to-heavy loads. At light load, the device enters into ECO mode automatically and operates with reduced switching frequency. In ECO mode, the quiescent current is reduced and extends the battery life. Shutdown mode turns the device off and reduces battery consumption to 0.1 µA (typ.). In low-battery condition Bypass mode reduces the voltage dropout to less than 50 mV (typ.). The part also features a Sleep mode.

Features
  • 6MHz (typ.) PWM Switching Frequency
  • Operates from a Single Li-Ion Cell (2.7V to 5.5V)
  • Adjustable Output Voltage (0.4V to 3.6V)
  • 750 mA Maximum Load Capability (up to 1A in Bypass)
  • High Efficiency (95% typ. at 3.9VIN, 3.3VOUT at 500 mA)
  • Automatic ECO/PWM/BP mode change
  • 9-bump DSBGA Package
  • Current Overload Protection
  • Thermal Overload Protection
  • Soft-Start Function
  • Small Chip Inductor in 0805 (2012) case size
AC/DC & DC/DC converters (integrated FET)
LM3242 6MHz, 750mA Miniature, Adjustable, Step-Down DC-DC Converter with Bypass
Download View video with transcript Video

Order & start development

Evaluation board

LM3242TM-EV/NOPB — LM3242 6MHz, 750mA Miniature, Adjustable, Step-Down DC-DC EVM

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate LM3242TM-EV/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos