LM3532
High efficiency white LED driver with programmable Ambient Light Sensing Capability and I2C Compati
LM3532
- Drives up to 3 Parallel High-Voltage LED Strings
at 40 V Each With up to 90% Efficiency - 0.4% Typical Current Matching Between Strings
- 256 Level Logarithmic and Linear Brightness
Control With 14-Bit Equivalent Dimming - I2C-Compatible Interface
- Direct Read Back of Ambient Light Sensor Via
8-bit ADC - Programmable Dual Ambient Light Sensor Inputs
With Internal Sensor Gain Selection - Dual External PWM Inputs for LED Brightness
Adjustment - Independent Current String Brightness Control
- Programmable LED Current Ramp Rates
- 40-V Overvoltage Protection
- 1-A Typical Current Limit
The LM3532 is a 500-kHz fixed frequency asynchronous boost converter which provides the power for 3 high-voltage, low-side current sinks. The device is programmable over an I2C-compatible interface and has independent current control for all three channels. The adaptive current regulation method allows for different LED currents in each current sink thus allowing for a wide variety of backlight and keypad applications.
The main features of the LM3532 include dual ambient light sensor inputs each with 32 internal voltage setting resistors, 8-bit logarithmic and linear brightness control, dual external PWM brightness control inputs, and up to 1000:1 dimming ratio with programmable fade in and fade out settings.
The LM3532 is available in a 16-pin, 0.4-mm pitch thin DSBGA package. The device operates over a 2.7-V to 5.5-V input voltage range and the −40°C to +85°C temperature range.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM3532 High-Efficiency White LED Driver With Programmable Ambient Light Sensing Capability and I2C-Compatible Interface datasheet (Rev. E) | PDF | HTML | 28 Aug 2015 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Analog PWM Dimming in White-LED Drivers | 21 Dec 2016 | ||
Application note | Inductor Selection in Boost Converters for LCD Backlight Applications | 24 Oct 2016 | ||
User guide | AN-2249 LM3532 Evaluation Kit (Rev. B) | 30 Apr 2013 | ||
User guide | AN-2249 LM3532 Evaluation Kit | 21 Jun 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM3532EVM — LM3532 Evaluation Module
LM3532SW-LINUX — Linux Driver for LM3532
Linux Mainline Status
Available in Linux Main line: No
Available through git.ti.com: (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFQ) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.