24-pin (YFF) package image

LM3631YFFR ACTIVE

Integrated WLED backlight driver and Bias power for LCD panels

ACTIVE Custom reel may be available
Same as: LM3631YFFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFF) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM3631

  • Drives up to Two Strings with Maximum of Eight LEDs in Series
    • Integrated Backlight Boost with 29-V Maximum Output Voltage
    • Two Low-Side Constant-Current LED Drivers with 25-mA
      Maximum Output Current
  • Backlight Efficiency Up to 90%
  • 11-Bit Linear or Exponential Dimming with up to 17-Bit Output
    Resolution
  • External PWM Input for CABC Backlight Operation
  • LCD Bias Efficiency > 85%
  • Programmable Positive LCD bias, 4-V to 6-V, 100-mA Maximum
    Output Current
  • Programmable Negative LCD bias, –4-V to –6-V,
    80-mA Maximum Output Current
  • Two Positive Programmable LDO Reference Outputs
    • 4-V to 6-V, 50-mA Maximum Output Current
    • 1.8-V to 3.3-V, 80-mA Maximum Output Current
  • 2.7-V to 5-V Input Voltage Range

Description for the LM3631

The LM3631 is a complete LCD backlight and bias power solution for mobile devices. This one-chip solution has an integrated high-efficiency backlight LED driver and positive/negative bias supplies for LCD drivers addressing the power requirements of high-definition LCDs. Integrated solution allows small solution size while still maintaining high performance.

Capable of driving up to 16 LEDs, the LM3631 is ideal for small- to medium-size displays. Two additional programmable LDO regulator outputs can be used to power display controller, LCD gamma reference, or any additional peripherals.

A high level of integration and programmability allows the LM3631 to address a variety of applications without the need for hardware changes. Voltage levels, backlight configuration, and power sequences are all configurable through I2C interface.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more