Home Power management LED drivers Backlight LED drivers

LM3632A

ACTIVE

Single-chip backlight with Bias power and 1.5-A flash LED driver

Product details

Number of channels 2 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 29.5 Type Inductive Switching frequency (max) (kHz) 1100 Duty cycle (max) (%) 94 LED current per channel (mA) 25 Peak efficiency (%) 92 Topology Boost, Current Sink, Multi-Channel Features Adjustable Switch Frequency, CABC, Direct PWM Dimming, Enable/Shutdown, I2C control, Integrated Switch, OVP, PWM control, Soft Start Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 2 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 29.5 Type Inductive Switching frequency (max) (kHz) 1100 Duty cycle (max) (%) 94 LED current per channel (mA) 25 Peak efficiency (%) 92 Topology Boost, Current Sink, Multi-Channel Features Adjustable Switch Frequency, CABC, Direct PWM Dimming, Enable/Shutdown, I2C control, Integrated Switch, OVP, PWM control, Soft Start Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YFF) 30 5.71999999999999912 mm² 2.2 x 2.5999999999999996
  • Drives up to Two Strings of Typically Eight LEDs
    in Series
    • Integrated Backlight Boost with 29-V Maximum
      Output Voltage
    • Two Low-Side Constant-Current LED Drivers
      with 25-mA Maximum Output Current
  • Backlight Efficiency Up to 90%
  • 11-Bit Exponential or Linear Dimming
  • External PWM Input for CABC Backlight
    Operation
  • LCD Bias Efficiency > 85%
  • Programmable Positive LCD bias, 4-V to 6-V, 50-
    mA Maximum Output Current
  • Programmable Negative LCD bias, –4-V to –6-V,
    50-mA Maximum Output Current
  • 1.5-A Flash LED Boost
  • Flash Efficiency > 85%
  • 2.7-V to 5-V Input Voltage Range
  • Drives up to Two Strings of Typically Eight LEDs
    in Series
    • Integrated Backlight Boost with 29-V Maximum
      Output Voltage
    • Two Low-Side Constant-Current LED Drivers
      with 25-mA Maximum Output Current
  • Backlight Efficiency Up to 90%
  • 11-Bit Exponential or Linear Dimming
  • External PWM Input for CABC Backlight
    Operation
  • LCD Bias Efficiency > 85%
  • Programmable Positive LCD bias, 4-V to 6-V, 50-
    mA Maximum Output Current
  • Programmable Negative LCD bias, –4-V to –6-V,
    50-mA Maximum Output Current
  • 1.5-A Flash LED Boost
  • Flash Efficiency > 85%
  • 2.7-V to 5-V Input Voltage Range

The LM3632A integrates the WLED drivers for both the backlight of the LCD panel and the camera flash along with the bias power for the LCD panel into one device. The device has all the safety features required in LED drivers with up to 90% efficiency and bias positive/negative power rails achieving 1.5% accuracy. Capable of driving up to 16 backlight LEDs, the device is ideal for small- to medium-size displays. A 1.5-A constant-current LED driver powered by a synchronous boost converter can be used for flash applications. The high-side flash current source allows for grounded cathode LED operation.

A high level of integration and programmability allows the LM3632A to address a variety of applications without the need for hardware changes.

The LM3632A integrates the WLED drivers for both the backlight of the LCD panel and the camera flash along with the bias power for the LCD panel into one device. The device has all the safety features required in LED drivers with up to 90% efficiency and bias positive/negative power rails achieving 1.5% accuracy. Capable of driving up to 16 backlight LEDs, the device is ideal for small- to medium-size displays. A 1.5-A constant-current LED driver powered by a synchronous boost converter can be used for flash applications. The high-side flash current source allows for grounded cathode LED operation.

A high level of integration and programmability allows the LM3632A to address a variety of applications without the need for hardware changes.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM3632A Single-Chip Backlight With Bias Power and 1.5-A Flash LED Driver datasheet (Rev. A) PDF | HTML 10 Sep 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Analog PWM Dimming in White-LED Drivers 21 Dec 2016
EVM User's guide LM3632A Evaluation Module User's Guide 24 Mar 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3632EVM — LM3632EVM Single-Chip Backlight + Bias Power + 1.5-A Flash LED Driver

The LM3632EVM aids in evaluation of the LM3632 Single-Chip Backlight + Bias Power + 1.5-A Flash LED Driver.

The LM3632 contains 3 major blocks:

  • A high efficiency backlight driver capable of driving 2 LED strings of up to 8 LEDs per string.
  • A set of positive and negative bias supplies of programmable (...)
User guide: PDF
Driver or library

LM3532SW-LINUX — Linux Driver for LM3532

The Linux driver supports the LMU(Lighting Management Unit) devices for smartphone handsets. The Linux driver supports communication through the I2C bus and interfaces with various sub-systems.

 

Linux Mainline Status

Available in Linux Main line: No
Available through git.ti.com: (...)

GUI for evaluation module (EVM)

SNVC182 LM3632EVM GUI v1.0

Supported products & hardware

Supported products & hardware

Products
Backlight LED drivers
LM3632A Single-chip backlight with Bias power and 1.5-A flash LED driver
Hardware development
Evaluation board
LM3632EVM LM3632EVM Single-Chip Backlight + Bias Power + 1.5-A Flash LED Driver
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 30 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos