3-pin (LP) package image

LM4041AIZ-1.2/NOPB ACTIVE

Fixed & adjustable, 45-µA, precision micropower shunt voltage reference

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TO-92 (LP) | 3
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,800 | BULK

Features for the LM4041-N

  • Qualified for Automotive Applications
  • SEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Temperature Range
    • Device Temperature Grade 3: –40°C to +85°C
      Ambient Temperature Range (For SOT-23
      Only)
  • Available in Standard, AEC Q-100 Grade 1
    (Extended Temperature Range), and Grade 3
    (Industrial Temperature Range) Qualified Versions
    (SOT-23 Only)
  • Small Packages: SOT-23, TO-92, and SC70
  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Reverse Breakdown Voltage Options of 1.225 V
    and Adjustable
  • Output Voltage Tolerance (A grade, 25°C) =
    ±0.1%(Maximum)
  • Low Output Noise (10 Hz to 10kHz) = 20 µVrms
  • Wide Operating Current Range of 60 µA to 12 mA
  • Industrial Temperature Range (LM4041A/B-N,
    LM4041-N-Q1A/Q1B) of –40°C to +85°C
  • Extended Temperature Range (LM4041C/D/E-N,
    LM4041-N-Q1C/Q1D/Q1E) of –40°C to +125°C
  • Low Temperature Coefficient of 100 ppm/°C

    (Maximum)

Description for the LM4041-N

Ideal for space-critical applications, the LM4041-N precision voltage reference is available in the sub-miniature SC70 and SOT-23 surface-mount packages. The advanced design of the LM4041-N eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4041-N easy to use. Further reducing design effort is the availability of a fixed (1.225 V) and adjustable reverse breakdown voltage. The minimum operating current is 60 µA for the LM4041-N 1.2 and the LM4041-N ADJ. Both versions have a maximum operating current of 12 mA.

The LM4041-N uses fuse and Zener-zap reverse breakdown or reference voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more