Packaging information
Package | Pins SOT-23 (DBZ) | 3 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | SMALL T&R |
Features for the LM4050-N
- Small Package: SOT-23
- No Output Capacitor Required
- Tolerates Capacitive Loads
- Fixed Reverse Breakdown Voltages of 2.048 V,
2.5 V, 4.096 V, 5 V, 8.192 V, and 10 V - Key Specifications (LM4050-N)
- Output Voltage Tolerance (A Grade, 25°C)
±0.1% (Maximum) - Low Output Noise (10 Hz to 10 kHz) 41 µVrms
(Typical) - Wide Operating Current Range 60 µA to 15
mA - Industrial Temperature Range 40°C to 85°C
- Extended Temperature Range 40°C to 125°C
- Low Temperature Coefficient 50 ppm/°C (max)
- LM4050-N-Q1 is AEC-Q100 Grade 1 Qualified
and are Manufactured on an Automotive
Grade Flow
- Output Voltage Tolerance (A Grade, 25°C)
Description for the LM4050-N
Ideal for space-critical applications, the LM4050-N precision voltage reference is available in the sub-miniature (3 mm × 1.3 mm) SOT-23 surface-mount package. The LM4050-N design eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4050-N easy to use. Further reducing design effort is the availability of several fixed reverse breakdown voltages: 2.048 V, 2.5 V, 4.096 V, 5 V, 8.192 V, and 10 V. The minimum operating current increases from 60 µA for the LM4050-N-2.0 to 100 µA for the LM4050-N-10.0. All versions have a maximum operating current of 15 mA.
The LM4050-N utilizes fuse and Zener-zap reverse breakdown voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.
All grades and voltage options of the LM4050-N are available in both an industrial temperature range (40°C and 85°C) and an extended temperature range (40°C and 125°C).