Packaging information
Package | Pins SOT-23 (DBZ) | 3 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the LM4051-N
- No Output Capacitor Required
- Tolerates Capacitive Loads
- Reverse Breakdown Voltage Options of 1.225 V and Adjustable
- Key Specifications:
- Output Voltage Tolerance (A Grade, 25 ̊C) ± 0.1% (Maximum)
- Output Noise (10 Hz to 10 kHz) 20 µV rms
- Operating Current Range: 60 µA to 12 mA
- Industrial Temp. Range: −40 ̊C to +85 ̊C
- Extended Temp. Range: −40 ̊C to +125 ̊C
- Temperature Coefficient: 50 ppm/ ̊C (Maximum)
Description for the LM4051-N
Ideal for space critical applications, the LM4051-N precision voltage reference is available in the sub-miniature (3 mm x 1.3 mm) SOT-23 surface-mount package. The LM4051-N’s advanced design eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4051-N easy to use. Further reducing design effort is the availability of a fixed (1.225V) and adjust- able reverse breakdown voltage. The minimum operating current is 60 µA for the LM4051-1.2 and the LM4051-ADJ. Both versions have a maximum operating current of 12 mA.
The LM4051-N comes in three grades (A, B, and C). The best grade devices (A) have an initial accuracy of 0.1%, while the B-grade have 0.2% and the C-grade 0.5%, all with a tempco of 50 ppm/ ̊C guaranteed from −40 ̊C to 125 ̊C.
The LM4051-N utilizes fuse and zener-zap trim of reference voltage during wafer sort to ensure that the prime parts have an accuracy of better than ± 0.1% (A grade) at 25 ̊C.