16-pin (YZR) package image

LM48560TLX/NOPB ACTIVE

Mono, analog input, ceramic speaker driver with I2C control and integrated 30-V Class-H boost

ACTIVE Custom reel may be available
Same as: LM48560TLX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM48560TL/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZR) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM48560

  • Class H Topology
  • Integrated Boost Converter
  • Bridge-Tied Load (BTL) Output
  • Selectable Differential Inputs
  • Selectable Control Interfaces
    • (Hardware or Software mode)
  • I2C Programmable ALC
  • Low Supply Current
  • Minimum External Components
  • Micro-Power Shutdown
  • Available in Space-Saving DSBGA Package
  • Key Specifications:
    • Output Voltage at VDD = 3.6 V,
      RL = 1.5 µF + 10 Ω, THD+N ≤ 1%
      • 30 VP-P (Typical)
    • Quiescent Power Supply Current
      at 3.6 V (ALC Enabled)
      • 4 mA (Typical)
    • Power Dissipation at 25 VP–P, 1 W (Typical)
    • Shutdown Current, 0.1 µA (Typical)

Description for the LM48560

The LM48560 device is a high voltage, high efficiency, Class H driver for ceramic speakers and piezo actuators. The LM48560 device’s Class H architecture offers significant power savings compared to traditional Class AB amplifiers. The device provides 30 VP–P output drive while consuming just 4 mA of quiescent current from a 3.6 V supply.

The LM48560 device features TI’s unique automatic level control (ALC) that provides output limiter functionality. The LM48560 device features two fully differential inputs with separate gain settings, and a selectable control interface. In software control mode, the gain control and device modes are configured through the I2C interface. In hardware control mode, the gain and input mux are configured through a pair of logic inputs.

The LM48560 device has a low power shutdown mode that reduces quiescent current consumption to 0.1 µA. The LM48560 device is available in an ultra-small 16-bump DSBGA package (1.97 mm × 1.97 mm).

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM48560TL/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more