24-pin (NHW) package image

LM4863LQ/NOPB ACTIVE

2.2-W, mono, analog input Class-AB audio amplifier with stereo headphone function

ACTIVE Custom reel may be available
Same as: LM4863LQ/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

TPA2012D2RTJR ACTIVE 2.1-W, stereo, analog input Class-D audio amp with selectable gain
TPA2012D2RTJT ACTIVE 2.1-W, stereo, analog input Class-D audio amp with selectable gain

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM4863 information

Packaging information

Package | Pins WQFN (NHW) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the LM4863

  • Stereo Headphone Amplifier Mode
  • “Click and Pop” Suppression Circuitry
  • Unity-Gain Stable
  • Thermal Shutdown Protection Circuitry
  • SOIC, TSSOP, exposed-DAP TSSOP, and WQFN packages

Key Specifications

  • PO at 1% THD+N
    • LM4863LQ, 3Ω, 4Ω loads: 2.5W(typ), 2.2W(typ)
    • LM4863MTE, 3Ω, 4Ω loads: 2.5W(typ), 2.2W(typ)
    • LM4863MTE, 8Ω load: 1.1W(typ)
    • LM4863, 8Ω: 1.1W(typ)
  • Single-ended mode THD+N at 75mW into 32Ω: 0.5%(max)
  • Shutdown current: 0.7μA(typ)
  • Supply voltage range: 2.0V to 5.5V

All trademarks are the property of their respective owners.

Description for the LM4863

The LM4863 is a dual bridge-connected audio power amplifier which, when connected to a 5V supply, will deliver 2.2W to a 4Ω load or 2.5W to a 3Ω load with less than 1.0% THD+N (see below). In addition, the headphone input pin allows the amplifiers to operate in single-ended mode when driving stereo headphones.

Boomer audio power amplifiers were designed specifically to provide high quality output power from a surface mount package while requiring few external components. To simplify audio system design, the LM4863 combines dual bridge speaker amplifiers and stereo headphone amplifiers on one chip.

The LM4863 features an externally controlled, low-power consumption shutdown mode, a stereo headphone amplifier mode, and thermal shutdown protection. It also utilizes circuitry to reduce “clicks and pops” during device turn-on.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more