20-pin (PWP) package image

LM4866MTEX/NOPB ACTIVE

2.5-W, stereo, analog input Class-AB audio amplifier

ACTIVE Custom reel may be available
Same as: LM4866MTEX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

TPA2008D2PWPR ACTIVE 3-W, stereo, analog input Class-D audio amplifier with DC volume control
TPA2012D2RTJR ACTIVE 2.1-W, stereo, analog input Class-D audio amp with selectable gain

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM4866MTE/NOPB ACTIVE
Package qty | Carrier 73 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM4866 information

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the LM4866

  • Stereo BTL Amplifier Mode
  • “Click and Pop” Suppression Circuitry
  • Unity-Gain Stable
  • Thermal Shutdown Protection Circuitry
  • TSSOP and Exposed-DAP WQFN Packages

Key Specifications

  • PO at 1% THD+N
    • LM4866LQ, 3Ω load: 2.5W(typ)
    • LM4866LQ, 4Ω load: 2.2W(typ)
    • LM4866MTE, 3Ω load: 2.5W(typ)
    • LM4866MTE, 4Ω load: 2.2W(typ)
    • LM4866MTE, 8Ω load: 1.1W(typ)
    • LM4866MT, 8Ω load: 1.1W(typ)
  • Shutdown current: 0.7μA(typ)
  • Supply voltage range: 2.0V to 5.5V

All trademarks are the property of their respective owners.

Description for the LM4866

The LM4866 is a bridge-connected (BTL) stereo audio power amplifier which, when connected to a 5V supply, delivers 2.2W to a 4Ω load or 2.5W to a 3Ω load with less than 1.0% THD+N (see Notes below).

With the LM4866 packaged in the WQFN, the customer benefits include low thermal impedance, low profile, and small size. This package minimizes PCB area and maximizes output power.

The LM4866 features an externally controlled, low-power consumption shutdown mode, and thermal shutdown protection. It also utilizes circuitry to reduce “clicks and pops” during device turn-on.

Boomer audio power amplifiers are designed specifically to use few external components and provide high quality output power in a surface mount package.

Note: An LM4866PWP or LM4866NHW that has been properly mounted to a circuit board will deliver 2.2W into 4Ω. The other package options for the LM4866 will deliver 1.1W into 8Ω. See the sections for further information concerning the LM4866PWP and LM4866NHW.

Note: An LM4866PWP or LM4866NHW that has been properly mounted to a circuit board will deliver 2.5W into 3Ω.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM4866MTE/NOPB ACTIVE
Package qty | Carrier 73 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more