Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 3 Output power (W) 3.2 SNR (dB) 98 THD + N at 1 kHz (%) 0.3 Iq (typ) (mA) 11.5 Control interface GPIO Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 67 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 3 Output power (W) 3.2 SNR (dB) 98 THD + N at 1 kHz (%) 0.3 Iq (typ) (mA) 11.5 Control interface GPIO Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 67 Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Stereo BTL Amplifier Mode
  • “Click and Pop” Suppression Circuitry
  • Unity-Gain Stable
  • Thermal Shutdown Protection Circuitry
  • TSSOP and Exposed-DAP WQFN Packages

Key Specifications

  • PO at 1% THD+N
    • LM4866LQ, 3Ω load: 2.5W(typ)
    • LM4866LQ, 4Ω load: 2.2W(typ)
    • LM4866MTE, 3Ω load: 2.5W(typ)
    • LM4866MTE, 4Ω load: 2.2W(typ)
    • LM4866MTE, 8Ω load: 1.1W(typ)
    • LM4866MT, 8Ω load: 1.1W(typ)
  • Shutdown current: 0.7μA(typ)
  • Supply voltage range: 2.0V to 5.5V

All trademarks are the property of their respective owners.

  • Stereo BTL Amplifier Mode
  • “Click and Pop” Suppression Circuitry
  • Unity-Gain Stable
  • Thermal Shutdown Protection Circuitry
  • TSSOP and Exposed-DAP WQFN Packages

Key Specifications

  • PO at 1% THD+N
    • LM4866LQ, 3Ω load: 2.5W(typ)
    • LM4866LQ, 4Ω load: 2.2W(typ)
    • LM4866MTE, 3Ω load: 2.5W(typ)
    • LM4866MTE, 4Ω load: 2.2W(typ)
    • LM4866MTE, 8Ω load: 1.1W(typ)
    • LM4866MT, 8Ω load: 1.1W(typ)
  • Shutdown current: 0.7μA(typ)
  • Supply voltage range: 2.0V to 5.5V

All trademarks are the property of their respective owners.

The LM4866 is a bridge-connected (BTL) stereo audio power amplifier which, when connected to a 5V supply, delivers 2.2W to a 4Ω load or 2.5W to a 3Ω load with less than 1.0% THD+N (see Notes below).

With the LM4866 packaged in the WQFN, the customer benefits include low thermal impedance, low profile, and small size. This package minimizes PCB area and maximizes output power.

The LM4866 features an externally controlled, low-power consumption shutdown mode, and thermal shutdown protection. It also utilizes circuitry to reduce “clicks and pops” during device turn-on.

Boomer audio power amplifiers are designed specifically to use few external components and provide high quality output power in a surface mount package.

Note: An LM4866PWP or LM4866NHW that has been properly mounted to a circuit board will deliver 2.2W into 4Ω. The other package options for the LM4866 will deliver 1.1W into 8Ω. See the sections for further information concerning the LM4866PWP and LM4866NHW.

Note: An LM4866PWP or LM4866NHW that has been properly mounted to a circuit board will deliver 2.5W into 3Ω.

The LM4866 is a bridge-connected (BTL) stereo audio power amplifier which, when connected to a 5V supply, delivers 2.2W to a 4Ω load or 2.5W to a 3Ω load with less than 1.0% THD+N (see Notes below).

With the LM4866 packaged in the WQFN, the customer benefits include low thermal impedance, low profile, and small size. This package minimizes PCB area and maximizes output power.

The LM4866 features an externally controlled, low-power consumption shutdown mode, and thermal shutdown protection. It also utilizes circuitry to reduce “clicks and pops” during device turn-on.

Boomer audio power amplifiers are designed specifically to use few external components and provide high quality output power in a surface mount package.

Note: An LM4866PWP or LM4866NHW that has been properly mounted to a circuit board will deliver 2.2W into 4Ω. The other package options for the LM4866 will deliver 1.1W into 8Ω. See the sections for further information concerning the LM4866PWP and LM4866NHW.

Note: An LM4866PWP or LM4866NHW that has been properly mounted to a circuit board will deliver 2.5W into 3Ω.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPA2008D2 ACTIVE 3-W, stereo, analog input Class-D audio amplifier with DC volume control This product is a Class-D audio amplifier with similar output power but has DC volume control instead of a feedback resistor
TPA2012D2 ACTIVE 2.1-W, stereo, analog input Class-D audio amp with selectable gain This product is a Class-D audio amplifier similar output power but has gain select instead of a feedback resistor

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM4866   2.2W Stereo Audio Amplifier datasheet (Rev. E) 21 Mar 2013
White paper Optimizing Portable Applications with D/A Converters 01 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos