20-pin (YZR) package image

LM49151TLX/NOPB ACTIVE

1.25-W, mono Class-D audio amplifier with integrated 125-mW earpiece amp & 42-mW headphone amp

ACTIVE Custom reel may be available
Same as: LM49151TLX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM49151TL/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZR) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM49151

  • E2S Class D Amplifier
  • Ground Referenced Outputs — Eliminates Output Coupling Capacitors
  • I2C Programmable No Clip Function with Clip Control
  • Voltage Limiter Speaker Protection
  • I2C Volume and Mode Control
  • Ear Piece Amplifier
  • Advanced Click-and-Pop Suppression
  • Low Supply Current
  • Micro-Power Shutdown
  • 20-bump DSBGA Package

Key Specifications

  • Output Power at VDD = 3.3V THD+N ≤ 1%
    • LS Mode, RL = 8Ω 520mW (Typ)
    • HP Mode, RL = 32Ω 40mW (Typ)
  • Output Power at VDD = 5V THD+N ≤ 1%
    • LS Mode, RL = 8Ω 1.25W (Typ)
    • HP Mode, RL = 32Ω 42mW (Typ)
  • Output Offset
    • LS Mode 15 6mV (Typ)
    • HP Mode 15 2mV (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

Description for the LM49151

The LM49151 is a fully integrated audio subsystem designed for portable handheld applications such as cellular phones. The LM49151 combines a 1.25W mono E2S class D amplifier, 125mW Class AB earpiece driver, 42mW/channel stereo ground referenced headphone drivers, volume control, input mixer/multiplexer, and speaker protection into a single device.

The LM49151 class D speaker amplifier features Texas Instruments' unique Automatic Level Control (ALC) that provides both a I2C programmable no-clip feature with Clip Controls and speaker protection. The E2S (Enhanced Emission Suppression) class D amplifier features a patented, ultra low EMI PWM architecture that significantly reduces RF emissions while preserving audio quality and efficiency while delivering 1.25W into an 8Ω load with <1% THD+N with a 5V supply. The 42mW/channel headphone drivers feature Texas Instruments' ground referenced architecture that creates a ground-referenced output from a single supply, eliminating the need for bulky and expensive DC-blocking capacitors, saving space and minimizing system cost.

The LM49151 features separate volume controls for the loudspeaker and headphone inputs. Mode selection, shutdown control, and volume are controlled through an I2C compatible interface. The LM49151's superior click and pop suppression eliminates audible transients on power-up/down and during shutdown.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM49151TL/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more