28-pin (RSG) package image

LM49270SQ/NOPB ACTIVE

2.3-W, stereo Class-D audio amp with 155-mW headphone amp & 3D enhancement

ACTIVE Custom reel may be available
Same as: LM49270SQ/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM49270 information

Packaging information

Package | Pins WQFN (RSG) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the LM49270

  • Stereo filterless Class D amplifier
  • Selectable OCL/CC headphone amplifier
  • Headphone sense ability
  • National’s 3D Enhancement
  • RF suppression
  • I 2C control interface
  • 32-step digital volume control
  • 6 Operating Modes
  • Output short circuit protection and thermal shutdown protection
  • Minimum external components
  • Click and Pop suppression
  • Micro-power shutdown
  • Independent speaker and headphone volume controls
  • Available in space-saving 28 pin LLP package

  • Description for the LM49270

    The LM49270 is a fully integrated audio subsystem designed for stereo multimedia applications. The LM49270 combines a 2.2W stereo Class D amplifier with a 155mW stereo headphone amplifier, volume control, headphone sense, and National’s unique 3D sound enhancement into a single device. The LM49270 uses flexible I 2C control interface for multiple application requirements.

    The filterless stereo class D amplifiers delivers 2.2W/channel into a 4Ω load with less than 10% THD+N with a 5V supply. The headphone amplifier features National’s Output Capacitor-less (OCL) architecture that eliminates the output coupling capacitors required by traditional headphone amplifiers.

    The IC features a headphone sense input (HPS) that automatically detects the presence of a headphone and configures the device accordingly. The LM49270 can automatically switch from OCL headphone output to a line driver output. If the VOC pin is pulled to GND, the VOC amplifier is disabled and the VOC pin is internally set to GND. This feature allows the LM49270 to be used as a line driver in OCL mode without a GND conflict on the headphone jack sleeve. Additionally, the headphone amplifier can be configured as capacitively coupled (CC).

    The LM49270 features a 32 step volume control for the headphone and stereo outputs. The device mode select and volume are controlled through an I 2C compatible interface.

    Output short circuit and thermal shutdown protection prevent the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM49270 is available in a space saving 28-pin, 5x5mm LLP package.


    Key Specifications

    Stereo Class D Amplifier Efficiency:  
    VDD = 3.3V, 450mW/Ch into 8Ω 84%
    VDD = 5V, 1W/Ch into 8Ω 84%
    Quiescent Power Supply Current, VDD = 3.3V
    Speaker Mode 5.5mA
    Headphone Mode (OCL) 4mA
    Power Output/Channel, VDD = 5V  
    Class D Speaker amplifier:  
     RL = 4Ω, THD+N = 10% 2.2W
     RL = 8Ω, THD+N = 1% 1.06W
    Headphone amplifier:  
     RL = 16Ω, THD+N = 1% 155mW
     RL = 32Ω, THD+N = 1% 90mW
    Shutdown current 0.02μA

    Pricing

    Qty Price
    +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more