3-pin (DBZ) package image

LM50QIM3/NOPB OBSOLETE

Automotive ±3°C analog output temperature sensor with 10mV/°C gain

OBSOLETE Custom reel may be available
LM50QIM3/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM50QIM3X/NOPB ACTIVE Automotive ±3°C analog output temperature sensor with 10mV/°C gain Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM50QIM3X/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM50-Q1 information

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM50-Q1

  • AEC-Q100 Qualified for automotive applications
    • LM50-Q1 (Grade-1): –40°C to +125°C
    • LM50HV-Q1 (Grade-0): –40°C to +150°C
  • Functional safety-capable
  • Industry-Standard Sensor Gain/Offset:
    • 10mV/°C, 500mV at 0°C
  • LM50HV-Q1 (Next-generation):
    • Wide supply range: 3V to 36V
    • ±2°C (Max) accuracy over 20°C to 70°C
    • ±2.5°C (Max) accuracy over 0°C to 100°C
    • ±3°C (Max) accuracy over −20°C to 125°C
    • ±3.5°C (Max) accuracy over −40°C to 150°C
    • Quiescent Current (Typ): 52µA
  • LM50-Q1:
    • Operating supply range: 4.5V to 10V

    • ±3°C (Max) accuracy at 25°C
    • ±4°C (Max) accuracy over −40°C to 125°C
    • Quiescent Current (Typ): 95µA
  • Available in Standard SOT23-3 package
  • DC Output Impedance: 2kΩ/4kΩ (Typ/Max)
    • Enables driving large capacitive loads
  • UL Recognized Component (LM50-Q1)

Description for the LM50-Q1

The LM50-Q1 (Grade-1) and LM50HV-Q1 (Grade-0) devices are AEC-Q100 automotive-grade analog temperature sensor that can measure temperature up to 125°C and 150°C, respectively, using a single positive supply. Unlike NTC thermistors, LM50-Q1 and LM50HV-Q1 do not require any external calibration, trimming or software linearization leading to simplifying the circuitry requirements. The output voltage of the devices are linearly proportional to temperature (10mV/°C) and has a DC offset of 500mV at 0°C. The offset allows reading negative temperatures without the need for a negative supply. The output voltage of these devices ranges from 100mV (at -40°C) to 1.75V (at 125°C) and 2V (at 150°C only for LM50HV-Q1), simplifying automotive ADC interfacing (including ADC integrated in MCU).

LM50HV-Q1 is designed for LDO-less application due to stable functionality across wide supply range of 3V to 36V. Trimming and calibration of LM50-Q1 and LM50HV-Q1 at the wafer level provide low cost and consistent accuracy: LM50-Q1 (±4°C across –40°C to 125°C) and LM50HV-Q1 (±3°C across –20°C to 125°C, ±3.5°C across –40°C to 150°C). Functional safety documentation is also available.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM50QIM3X/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more