20-pin (PWP) package image

LM5035BMH/NOPB OBSOLETE

PWM controller with Integrated half-bridge and SyncFET Drivers with Increased max duty cycle

LM5035BMH/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM5035BMHX/NOPB ACTIVE PWM controller with Integrated half-bridge and SyncFET Drivers with Increased max duty cycle Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5035BMHX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM5035B information

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 73 | TUBE

Features for the LM5035B

  • 105V / 2A Half-Bridge Gate Drivers
  • Synchronous Rectifier Control Outputs with Programmable Delays
  • Synchronous Rectifiers Turned Off in Shutdown Modes.
  • Reduced Deadtime Between High and Low Side Drive for Higher Maximum Duty Cycle.
  • High Voltage (105V) Start-up Regulator
  • Voltage mode Control with Line Feed-Forward and Volt Second Limiting
  • Resistor Programmed, 2MHz Capable Oscillator
  • Programmable Line Under-Voltage Lockout and Over-Voltage Protection
  • Internal Thermal Shutdown Protection
  • Adjustable Soft-Start
  • Versatile Dual Mode Over-Current Protection with Hiccup Delay Timer
  • Cycle-by-Cycle Over-Current Protection
  • Direct Opto-coupler Interface
  • 5V Reference Output

Packages

  • TSSOP-20
  • WQFN-24 (4mm x 5mm)

All trademarks are the property of their respective owners.

Description for the LM5035B

The LM5035B Half-Bridge Controller/Gate Driver contains all of the features necessary to implement half-bridge topology power converters using voltage mode control with line voltage feed-forward.

The LM5035B is a functional variant of the LM5035A half-bridge PWM controller. The LM5035B provides higher maximum duty cycle and higher start-up regulator output current than the LM5035A or LM5035. Also, the Synchronous Rectifier drive outputs of the LM5035B are held low in shutdown modes.

The LM5035, LM5035A, and LM5035B include a floating high-side gate driver, which is capable of operating with supply voltages up to 105V. Both the high-side and low-side gate drivers are capable of 2A peak. An internal high voltage startup regulator is included, along with programmable line undervoltage lockout (UVLO) and overvoltage protection (OVP). The oscillator is programmed with a single resistor to frequencies up to 2MHz. The oscillator can also be synchronized to an external clock. A current sense input and a programmable timer provide cycle-by-cycle current limit and adjustable hiccup mode overload protection.The differences between LM5035, LM5035A, LM5035B, and LM5035C are summarized in .

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5035BMHX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more