LM5035B

ACTIVE

PWM controller with Integrated half-bridge and SyncFET Drivers with Increased max duty cycle

Product details

Vin (max) (V) 15 Operating temperature range (°C) -40 to 125 Control mode Feedforward Topology Half bridge Rating Catalog Features Current limiting, High-voltage startup, Multi-topology, Pre-bias startup, Synchronization pin Duty cycle (max) (%) 50
Vin (max) (V) 15 Operating temperature range (°C) -40 to 125 Control mode Feedforward Topology Half bridge Rating Catalog Features Current limiting, High-voltage startup, Multi-topology, Pre-bias startup, Synchronization pin Duty cycle (max) (%) 50
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4 WQFN (NHZ) 24 20 mm² 5 x 4
  • 105V / 2A Half-Bridge Gate Drivers
  • Synchronous Rectifier Control Outputs with Programmable Delays
  • Synchronous Rectifiers Turned Off in Shutdown Modes.
  • Reduced Deadtime Between High and Low Side Drive for Higher Maximum Duty Cycle.
  • High Voltage (105V) Start-up Regulator
  • Voltage mode Control with Line Feed-Forward and Volt Second Limiting
  • Resistor Programmed, 2MHz Capable Oscillator
  • Programmable Line Under-Voltage Lockout and Over-Voltage Protection
  • Internal Thermal Shutdown Protection
  • Adjustable Soft-Start
  • Versatile Dual Mode Over-Current Protection with Hiccup Delay Timer
  • Cycle-by-Cycle Over-Current Protection
  • Direct Opto-coupler Interface
  • 5V Reference Output

Packages

  • TSSOP-20
  • WQFN-24 (4mm x 5mm)

All trademarks are the property of their respective owners.

  • 105V / 2A Half-Bridge Gate Drivers
  • Synchronous Rectifier Control Outputs with Programmable Delays
  • Synchronous Rectifiers Turned Off in Shutdown Modes.
  • Reduced Deadtime Between High and Low Side Drive for Higher Maximum Duty Cycle.
  • High Voltage (105V) Start-up Regulator
  • Voltage mode Control with Line Feed-Forward and Volt Second Limiting
  • Resistor Programmed, 2MHz Capable Oscillator
  • Programmable Line Under-Voltage Lockout and Over-Voltage Protection
  • Internal Thermal Shutdown Protection
  • Adjustable Soft-Start
  • Versatile Dual Mode Over-Current Protection with Hiccup Delay Timer
  • Cycle-by-Cycle Over-Current Protection
  • Direct Opto-coupler Interface
  • 5V Reference Output

Packages

  • TSSOP-20
  • WQFN-24 (4mm x 5mm)

All trademarks are the property of their respective owners.

The LM5035B Half-Bridge Controller/Gate Driver contains all of the features necessary to implement half-bridge topology power converters using voltage mode control with line voltage feed-forward.

The LM5035B is a functional variant of the LM5035A half-bridge PWM controller. The LM5035B provides higher maximum duty cycle and higher start-up regulator output current than the LM5035A or LM5035. Also, the Synchronous Rectifier drive outputs of the LM5035B are held low in shutdown modes.

The LM5035, LM5035A, and LM5035B include a floating high-side gate driver, which is capable of operating with supply voltages up to 105V. Both the high-side and low-side gate drivers are capable of 2A peak. An internal high voltage startup regulator is included, along with programmable line undervoltage lockout (UVLO) and overvoltage protection (OVP). The oscillator is programmed with a single resistor to frequencies up to 2MHz. The oscillator can also be synchronized to an external clock. A current sense input and a programmable timer provide cycle-by-cycle current limit and adjustable hiccup mode overload protection.The differences between LM5035, LM5035A, LM5035B, and LM5035C are summarized in .

The LM5035B Half-Bridge Controller/Gate Driver contains all of the features necessary to implement half-bridge topology power converters using voltage mode control with line voltage feed-forward.

The LM5035B is a functional variant of the LM5035A half-bridge PWM controller. The LM5035B provides higher maximum duty cycle and higher start-up regulator output current than the LM5035A or LM5035. Also, the Synchronous Rectifier drive outputs of the LM5035B are held low in shutdown modes.

The LM5035, LM5035A, and LM5035B include a floating high-side gate driver, which is capable of operating with supply voltages up to 105V. Both the high-side and low-side gate drivers are capable of 2A peak. An internal high voltage startup regulator is included, along with programmable line undervoltage lockout (UVLO) and overvoltage protection (OVP). The oscillator is programmed with a single resistor to frequencies up to 2MHz. The oscillator can also be synchronized to an external clock. A current sense input and a programmable timer provide cycle-by-cycle current limit and adjustable hiccup mode overload protection.The differences between LM5035, LM5035A, LM5035B, and LM5035C are summarized in .

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM5035B PWM Controller w/Integ Half-Bridge and SyncFET Drivers datasheet (Rev. C) 29 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5035CEVAL — Evaluation Board for the LM5035C

The LM5035C evaluation board is designed to provide the design engineer with a fully functional power converter based on the Half Bridge topology to evaluate the LM5035C controller. The LM5035C is a functional variant of the LM5035B Half-Bridge PWM Controller. The amplitude of the SR control (...)

User guide: PDF
Not available on TI.com
Simulation model

LM5035B PSPICE Model

SNVM004.ZIP (313 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian
WQFN (NHZ) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos