28-pin (PWP) package image

LM5056APMHX/NOPB ACTIVE

3 to 80V, 12-bit, pmbus output current/voltage/power/temperature monitor

ACTIVE Custom reel may be available
Same as: LM5056APMHX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5056APMH/NOPB OBSOLETE
Package qty | Carrier 48 | TUBE
Inventory
Qty | Price 1ku | +
LM5056APMHE/NOPB OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 28
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the LM5056A

  • Input Voltage Range: 10 V to 80 V
  • Real-Time Monitoring of VIN, IIN, PIN, VOUT, and VAUX with 12-bit resolution, 1-kHz sampling rate
  • True input Power Measurement using simultaneous sampling of Vin and Iin
  • Remote Temperature Sensing with programmable warning thresholds
  • Power Measurement Accuracy
    • LM5056A: ±1.75%
    • LM5056: ±2.25%
  • Current Measurement Accuracy
    • LM5056A: ±1.25%
    • LM5056: ±1.5%
  • Voltage Measurement Accuracy: ±1.0%
  • Averaging of VIN, IIN, PIN, and VOUT with Programmable Interval Ranging from 0.001 s to 4 s
  • Programmable WARN and FAULT Thresholds with SMBA Notification
  • Black-Box Capture of Telemetry Measurements and Device Status Triggered by WARN or FAULT Condition
  • I2C/SMBus Interface and PMBus Compliant Command Structure

PMBus is a trademark of Texas Instruments.

Description for the LM5056A

The LM5056/LM5056A combines high-performance analog and digital technology with a PMBus compliant SMBus™ and I2C interface to accurately measure the electrical operating conditions of systems connected to a backplane power bus. The LM5056/LM5056A continuously supplies real-time power, voltage, current, temperature and fault data to the system management host via the SMBus interface.

The LM5056/LM5056A monitoring block computes both the real time and average values of subsystem operating parameters (VIN, IIN, PIN, VOUT) as well as the peak power. Accurate power averaging is accomplished by averaging the product of the input voltage and current. A black-box (telemetry and fault snapshot) function captures and stores telemetry data and device status in the event of a warning or a fault.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5056APMH/NOPB OBSOLETE
Package qty | Carrier 48 | TUBE
Inventory
Qty | Price 1ku | +
LM5056APMHE/NOPB OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more