Home Power management Power protection switches & controllers Hot-swap controllers

LM5067

ACTIVE

-9-V to -80-V hot swap controller with power limiting

Product details

Vabsmax_cont (V) -100 Vin (max) (V) -9 Vin (min) (V) -80 Features Adjustable OVLO, Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Overvoltage protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0008 Quiescent current (Iq) (max) (A) 0.001 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) -100 Vin (max) (V) -9 Vin (min) (V) -80 Features Adjustable OVLO, Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Overvoltage protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0008 Quiescent current (Iq) (max) (A) 0.001 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
SOIC (NPA) 14 92.8372375 mm² 8.9915 x 10.325 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Wide operating range: –9 V to –80 V
  • In-rush current limit for safe board insertion into live power sources
  • Programmable maximum power dissipation in the external pass device
  • Adjustable current limit
  • Circuit breaker function for severe overcurrent events
  • Adjustable undervoltage lockout (UVLO) and hysteresis
  • Adjustable overvoltage lockout (OVLO) and hysteresis
  • Initial insertion timer allows ringing and transients to subside after system connection
  • Programmable fault timer avoids nuisance trips
  • Active high open drain POWER GOOD output
  • Available in latched fault and automatic restart versions
  • Wide operating range: –9 V to –80 V
  • In-rush current limit for safe board insertion into live power sources
  • Programmable maximum power dissipation in the external pass device
  • Adjustable current limit
  • Circuit breaker function for severe overcurrent events
  • Adjustable undervoltage lockout (UVLO) and hysteresis
  • Adjustable overvoltage lockout (OVLO) and hysteresis
  • Initial insertion timer allows ringing and transients to subside after system connection
  • Programmable fault timer avoids nuisance trips
  • Active high open drain POWER GOOD output
  • Available in latched fault and automatic restart versions

The LM5067 negative hot swap controller provides intelligent control of the power supply connections during insertion and removal of circuit cards from a live system backplane or other “hot” power sources. The LM5067 provides in-rush current control to limit system voltage droop and transients. The current limit and power dissipation in the external series pass N-Channel MOSFET are programmable, ensuring operation within the Safe Operating Area (SOA). In addition, the LM5067 provides circuit protection by monitoring for over-current and over-voltage conditions. The POWER GOOD output indicates when the output voltage is close to the input voltage. The input under-voltage and over-voltage lockout levels and hysteresis are programmable, as well as the fault detection time. The LM5067-1 latches off after a fault detection, while the LM5067-2 automatically attempts restarts at a fixed duty cycle. The LM5067 is available in a 10-pin VSSOP package and a 14-pin SOIC package.

The LM5067 negative hot swap controller provides intelligent control of the power supply connections during insertion and removal of circuit cards from a live system backplane or other “hot” power sources. The LM5067 provides in-rush current control to limit system voltage droop and transients. The current limit and power dissipation in the external series pass N-Channel MOSFET are programmable, ensuring operation within the Safe Operating Area (SOA). In addition, the LM5067 provides circuit protection by monitoring for over-current and over-voltage conditions. The POWER GOOD output indicates when the output voltage is close to the input voltage. The input under-voltage and over-voltage lockout levels and hysteresis are programmable, as well as the fault detection time. The LM5067-1 latches off after a fault detection, while the LM5067-2 automatically attempts restarts at a fixed duty cycle. The LM5067 is available in a 10-pin VSSOP package and a 14-pin SOIC package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM5064 ACTIVE -10-V to -80-V hot swap controller with PMBus Current monitoring with I2C SMBus interface

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet LM5067 Negative Hot Swap / Inrush Current Controller with Power Limiting datasheet (Rev. D) PDF | HTML 27 Aug 2020
Application note Extend LM5067 Applications With an External Auxiliary Source PDF | HTML 31 Jan 2024
Application note Basics of Power Switches (Rev. A) PDF | HTML 26 Apr 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Hot Swap Selection Tool 28 Jul 2015
Application note Robust Hot Swap Design (Rev. A) 08 Apr 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5067EVAL — Negative Hot Swap Inrush Current Controller with Power Limiting Evaluation Module

The LM5067EVAL evaluation board provides the design engineer with a fully functional hot swap controller board designed for negative voltage systems. This board contains an LM5067-2, the auto restart version of this IC. This application note describes the various functions of the board, how to test (...)

User guide: PDF
Not available on TI.com
Calculation tool

LM5067QUICK-CALC LM5067 Design Calculator

The LM5067 calculator tool can help simplify the process of creating a hot swap design. Enter system requirements such as input voltage range, current, and output capacitance and the calculator will guide the user towards component selection.  The tool may also be used to evaluate an existing (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (NPA) 14 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos