24-pin (RGE) package image

LM5141RGET ACTIVE

Low Iq, Wide Input Range Synchronous Buck Controller

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5141RGER ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN | NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the LM5141

  • –40ºC to +125ºC Ambient Operating Temperature Range
  • An AEC-Q100 Qualified Device is Available
  • VIN 3.8 V to 65 V (70 V Absolute Maximum)
  • Output: Fixed 3.3 V, 5 V, or Adjustable From
    1.5 V - 15 V with ±0.8% Accuracy
  • Fixed 2.2 MHz or 440 kHz Switching Frequency with ±5% Accuracy
  • High-Side and Low-Side Gate Drive With Slew Rate Control
  • Optional Frequency Shift by Varying an Analog Voltage or RT Resistor
  • Optional Synchronization to an External Clock
  • Optional Spread Spectrum
  • Shutdown Mode IQ: 10 µA Typical
  • Low Standby Mode IQ: 35 µA Typical
  • 75 mV Current Limit Threshold with ±0.9% Accuracy
  • External Resistor or DCR Current Sensing
  • Output Enable Logic Input
  • Hiccup Mode for Sustained Overload
  • Power Good Indication Output
  • Selectable Diode Emulation or Forced Pulse Width Modulation
  • QFN-24 Package with Wettable Flanks
  • Create a Custom Design Using the LM5141 With the WEBENCH® Power Designer

Description for the LM5141

The LM5141 is a synchronous buck controller, intended for high voltage wide VIN step-down converter applications. The control method is peak current mode control. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting, and ease of loop compensation. The LM5141 features slew rate control to simplify the compliance with EMI requirements.

The LM5141 has two selectable switching frequencies: 2.2 MHz and 440 kHz. Gate Drivers with Slew Rate Control that can be adjusted to reduce EMI.

In light or no-load conditions, the LM5141 operates in skip cycle mode for improved low power efficiency. The LM5141 has a high voltage bias regulator with automatic switch-over to an external bias to reduce the IQ current from VIN. Additional features include frequency synchronization, cycle-by-cycle current limit, hiccup mode fault protection for sustained overload, and power good output.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5141RGER ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more