8-pin (PW) package image

LM57TEPWQ1 OBSOLETE

Automotive Grade, ±0.7°C Temperature Sensor with Resistor-Programmable Temp Switch

LM57TEPWQ1 is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM57TEPWRQ1 ACTIVE Automotive Grade, ±0.7°C Temperature Sensor with Resistor-Programmable Temp Switch Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM57TEPWRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM57-Q1 information

Packaging information

Package | Pins TSSOP (PW) | 8
Operating temperature range (°C) -50 to 150
Package qty | Carrier 150 | TUBE

Features for the LM57-Q1

  • Qualified for Automotive Applications, for
    Commercial Device See LM57 Data Sheet
  • AEC-Q100 Qualified with the Following Results:
    • Temperature Grade 0 Extended: −50°C to
      +160°C with Excursions up to 170°C Operating
      Temperature Range
    • Temperature Grade 0: −50°C to +150°C
      Operating Temperature Range
    • Temperature Grade 1: −50°C to +125°C
      Operating Temperature Range
    • HBM ESD Component Classification Level 2
    • CDM ESD Component Classification Level C5
  • Trip Temperature Set by External Resistors with
    Accuracy of ±2.3°C from −40°C to +150°C
  • Resistor Tolerance Contributes Zero Error
  • Push-Pull and Open-Drain Switch Outputs
  • Wide Operating Temperature Range of −50°C to
    160°C
  • Very Linear Analog VTEMP Temp Sensor Output
    with ±1.3°C Accuracy from −50°C to +150°C
  • Short-Circuit Protected Analog and Digital Outputs
  • Latching Function for Digital Outputs
  • TRIP-TEST Pin Allows In-System Testing
  • Low Power Minimizes Self-Heating to Under 0.02°C

Description for the LM57-Q1

The LM57-Q1 device is a precision, dual-output, temperature switch with analog temperature sensor output for wide temperature applications such as automotive grade. The trip temperature (TTRIP) is selected from 256 possible values in the range of –40°C to 160°C. The VTEMP is a class AB analog voltage output that is proportional to temperature with a programmable negative temperature coefficient (NTC). Two external 1% resistors set the TTRIP and VTEMP slope. The digital and analog outputs enable protection and monitoring of system thermal events.

Built-in thermal hysteresis (THYST) prevents the digital outputs from oscillating. The TOVER and TOVER digital outputs will assert when the die temperature exceeds TTRIP and will de-assert when the temperature falls below a temperature equal to TTRIP minus THYST.

TOVER is active-high with a push-pull structure. TOVER is active-low with an open-drain structure. Tying TOVER to TRIP-TEST will latch the output after it trips. The output can be cleared by forcing TRIP-TEST low. Driving the TRIP-TEST high will assert the digital outputs. A processor can check the state of TOVER or TOVER , confirming they changed to an active state. This allows for in situ verification that the comparator and output circuitry are functional after system assembly. When TRIP-TEST is high, the trip-level reference voltage appears at the VTEMP pin. The system could then use this voltage to calculate the threshold of the LM57-Q1.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM57TEPWRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more