Quad, 16-V, 24-MHz, high output current operational amplifier for TFT LCD applications
Same functionality with different pin-out to the compared device
LM6588
- (VS = 5V, TA = 25°C Typical Values Unless Specified)
- Input Common Mode Voltage 0.5V Beyond Rails
- Output Voltage Swing (RL = 2kΩ) 50mV from Rails
- Output Short Circuit Current ±200mA
- Continuous Output Current 75mA
- Supply Current (Per Amp, No Load) 750μA
- Supply Voltage Range 5V to 16V
- Unity Gain Stable
- −3dB Bandwidth (AV = +1) 24MHz
- Slew Rate 11V/μSec
- Settling Time 270ns
- SOIC-14 and TSSOP-14 Package
- Manufactured in TI’s State-of-the-art Bonded Wafer, Trench Isolated Complementary Bipolar VIP10 Technology for High Performance at Low Power Levels
All trademarks are the property of their respective owners.
The LM6588 is a low power, high voltage, rail-to-rail input-output amplifier ideally suited for LCD panel VCOM driver and gamma buffer applications. The LM6588 contains four unity gain stable amplifiers in one package. It provides a common mode input ability of 0.5V beyond the supply rails, as well as an output voltage range that extends to within 50mV of either supply rail. With these capabilities, the LM6588 provides maximum dynamic range at any supply voltage. Operating on supplies ranging from 5V to 16V, while consuming only 750μA per amplifier, the LM6588 has a bandwidth of 24MHz (−3dB).
The LM6588 also features fast slewing and settling times, along with a high continuous output capability of 75mA. This output stage is capable of delivering approximately 200mA peak currents in order to charge or discharge capacitive loads. These features are ideal for use in TFT-LCDs.
The LM6588 is available in the industry standard 14-pin SOIC package and in the space-saving 14-pin TSSOP package. The amplifiers are specified for operation over the full −40°C to +85°C temperature range.
Technical documentation
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location