LM7121

ACTIVE

175 MHz Low Power Voltage Feedback Amplifier

alarmNotifications Order now

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 GBW (typ) (MHz) 175 BW at Acl (MHz) 235 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1300 Vn at flatband (typ) (nV√Hz) 17 Vn at 1 kHz (typ) (nV√Hz) 17 Iq per channel (typ) (mA) 4.8 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features C-Load Drive Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 93 Input bias current (max) (pA) 9500000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 52
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 GBW (typ) (MHz) 175 BW at Acl (MHz) 235 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1300 Vn at flatband (typ) (nV√Hz) 17 Vn at 1 kHz (typ) (nV√Hz) 17 Iq per channel (typ) (mA) 4.8 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features C-Load Drive Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 93 Input bias current (max) (pA) 9500000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 52
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • (Typical Unless Otherwise Noted).
    VS = ±15 V
  • Easy to use Voltage Feedback Topology
  • Stable with Unlimited Capacitive Loads
  • Tiny SOT23-5 Package — Typical
    Circuit Layout Takes Half the
    Space Of SO-8 Designs
  • Unity Gain Frequency: 175 MHz
  • Bandwidth (−3 dB, AV = +1, RL
    = 100Ω): 235 MHz
  • Slew Rate: 1300V/µs
  • Supply Voltages:
    • SO-8: 5 V to ±15 V
    • SOT23-5: 5 V to ±5 V
  • Characterized for: +5 V, ±5 V, ±15 V
  • Low Supply Current: 5.3 mA
  • (Typical Unless Otherwise Noted).
    VS = ±15 V
  • Easy to use Voltage Feedback Topology
  • Stable with Unlimited Capacitive Loads
  • Tiny SOT23-5 Package — Typical
    Circuit Layout Takes Half the
    Space Of SO-8 Designs
  • Unity Gain Frequency: 175 MHz
  • Bandwidth (−3 dB, AV = +1, RL
    = 100Ω): 235 MHz
  • Slew Rate: 1300V/µs
  • Supply Voltages:
    • SO-8: 5 V to ±15 V
    • SOT23-5: 5 V to ±5 V
  • Characterized for: +5 V, ±5 V, ±15 V
  • Low Supply Current: 5.3 mA

The LM7121 is a high performance operational amplifier which addresses the increasing AC performance needs of video and imaging applications, and the size and power constraints of portable applications.

The LM7121 can operate over a wide dynamic range of supply voltages, from 5 V (single supply) up to ±15V (see Application and Implementation for more details). It offers an excellent speed-power product delivering 1300 V/µs and 235 MHz Bandwidth (−3 dB, AV = +1). Another key feature of this operational amplifier is stability while driving unlimited capacitive loads.

Due to its tiny SOT23-5 package, the LM7121 is ideal for designs where space and weight are the critical parameters. The benefits of the tiny package are evident in small portable electronic devices, such as cameras, and PC video cards. Tiny amplifiers are so small that they can be placed anywhere on a board close to the signal source or near the input to an A/D converter.

The LM7121 is a high performance operational amplifier which addresses the increasing AC performance needs of video and imaging applications, and the size and power constraints of portable applications.

The LM7121 can operate over a wide dynamic range of supply voltages, from 5 V (single supply) up to ±15V (see Application and Implementation for more details). It offers an excellent speed-power product delivering 1300 V/µs and 235 MHz Bandwidth (−3 dB, AV = +1). Another key feature of this operational amplifier is stability while driving unlimited capacitive loads.

Due to its tiny SOT23-5 package, the LM7121 is ideal for designs where space and weight are the critical parameters. The benefits of the tiny package are evident in small portable electronic devices, such as cameras, and PC video cards. Tiny amplifiers are so small that they can be placed anywhere on a board close to the signal source or near the input to an A/D converter.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM6171 ACTIVE High Speed, Low Power, Low Distortion Voltage Feedback Amplifier Wider supply (34 V), lower noise (12 nV√Hz), higher precision (2.5 mV), and lower Iq (2.5 mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM7121 235-MHz Tiny Low Power Voltage Feedback Amplifier datasheet (Rev. A) PDF | HTML 01 Oct 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​