10-pin (LME) package image

LM723H ACTIVE

150 mA Adjustable Output Linear Regulator / LDO

Pricing

Qty Price (USD)
1 99 $14.555
100 249 $12.714
250 999 $9.803
1,000 + 99,999,999 $8.768

Quality information

Rating Military
RoHS No
REACH Affected
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TO-CAN (LME) | 10
Operating temperature range (°C) -55 to 150
Package qty | Carrier 500 | BULK

Features for the LM723

  • 150 mA Output Current Without External Pass Transistor
  • Output Currents in Excess of 10A Possible by Adding External Transistors
  • Input Voltage 40V Max
  • Output Voltage Adjustable from 2V to 37V
  • Can be Used as Either a Linear or a Switching Regulator

All trademarks are the property of their respective owners.

Description for the LM723

The LM723/LM723C is a voltage regulator designed primarily for series regulator applications. By itself, it will supply output currents up to 150 mA; but external transistors can be added to provide any desired load current. The circuit features extremely low standby current drain, and provision is made for either linear or foldback current limiting.

The LM723/LM723C is also useful in a wide range of other applications such as a shunt regulator, a current regulator or a temperature controller.

The LM723C is identical to the LM723 except that the LM723C has its performance ensured over a 0°C to +70°C temperature range, instead of −55°C to +125°C.

Pricing

Qty Price (USD)
1 99 $14.555
100 249 $12.714
250 999 $9.803
1,000 + 99,999,999 $8.768

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more