6-pin (DDC) package image

LM73C1QDDCRQ1 ACTIVE

11- to 14-Bit Digital Temperature Sensor With 2-Wire Interface

ACTIVE Custom reel may be available
Same as: LM73C1QDDCRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DDC) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM73-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • LM73-Q1 Temperature grade 1: –40°C to 125°C
    • LM73-Q1 HBM ESD Classification Level 2
    • LM73-Q1 CDM ESD Classification Level C6
  • Single Address Pin Offers Choice of Three Selectable Addresses Per Version for a Total of Six Possible Addresses.
  • SMBus and I2C-compatible Two-Wire Interface
  • Supports 400-kHz Operation
  • Shutdown Mode With One-shot Feature Available for Very Low Average Power Consumption
  • Programmable Digital Temperature Resolution From 11 Bits to 14 Bits
  • Fast Conversion Rate Ideal for Quick Power Up and Measuring Rapidly Changing Temperature
  • Open-Drain ALERT Output Pin Goes Active When Temperature is Above a Programmed Temperature Limit
  • Very Stable, Low-noise Digital Output
  • UL Recognized Component
  • Temperature Accuracy: ±1.45°C (Maximum)
  • Temperature Range: –40°C to 125°C
  • Conversion Time
    • 11-Bit (0.25°C): 14 ms (Maximum)
    • 14-Bit (0.03125°C): 112 ms (Maximum)
  • Operating Supply Current: 320 µA (Typical)
  • Shutdown Supply Current: 1.9 µA (Typical)
  • Resolution: 0.25°C to 0.03125°C

Description for the LM73-Q1

The LM73-Q1 is a digital output temperature sensor featuring an integrated incremental Delta-Sigma ADC. The LM73-Q1 communicates with a two-wire interface that is compatible with SMBus and I2C interfaces, and the host can query the LM73-Q1 at any time to read temperature.

The LM73-Q1 operates over a wide temperature range (–40°C to 125°C) and provides ±1.45°C accuracy from –10°C to 80°C. The LM73-Q1 includes four selectable resolution options that allow the temperature conversion time and sensitivity to be adjusted for optimal performance. The LM73-Q1 defaults to 11-bit mode (0.25°C/LSB), and will measure temperature in a maximum time of 14 ms, making it ideal for applications that require temperature data very soon after power-up. In its 14-bit maximum resolution mode (0.03125°C/LSB), the LM73-Q1 is optimized to sense very small changes in temperature.

A single multi-level address line selects one of three unique device addresses. An open-drain ALERT output goes active when the temperature exceeds a programmable limit. Both the data and clock lines are filtered for excellent noise tolerance and reliable communication. Additionally, the LM73-Q1 has a time-out feature that will automatically reset the clock and data lines, if these lines are held low for an extended period of time. This prevents a bus lock-up condition without requiring host processor intervention.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more