8-pin (D) package image

LM74CIM-5/NOPB OBSOLETE

±1.25°C Temperature Sensor with SPI Interface

LM74CIM-5/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM74CIMX-5/NOPB ACTIVE ±1.25°C Temperature Sensor with SPI Interface Replacement

Similar functionality to the compared device.

TMP126NDCKR ACTIVE ±0.25°C SPI temperature sensor with 175°C operation, CRC and slew-rate alert

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM74CIMX-5/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM74 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -55 to 150
Package qty | Carrier 95 | TUBE

Features for the LM74

  • 0.0625°C Temperature Resolution
  • Shutdown Mode Conserves Power Between Temperature Reading
  • SPI and MICROWIRE Bus Interface
  • 5-Bump DSBGA Package Saves Space

Key Specifications

  • Supply Voltage 3.0V or 2.65V to 5.5V
  • Supply Current
    • Operating265μA (typ)520μA (max)
    • Shutdown3μA (typ)
  • Temperature Accuracy
    • −10°C to 65°C, ±1.25°C(max)
    • −25°C to 110°C, ±2.1°C(max)
    • −55°C to 125°C, ±3°C(max)

All trademarks are the property of their respective owners.

Description for the LM74

The LM74 is a temperature sensor, Delta-Sigma analog-to-digital converter with an SPI and MICROWIRE compatible interface. The host can query the LM74 at any time to read temperature. A shutdown mode decreases power consumption to less than 10 μA. This mode is useful in systems where low average power consumption is critical.

The LM74 has 12-bit plus sign temperature resolution (0.0625°C per LSB) while operating over a temperature range of −55°C to +150°C.

The LM74's 3.0V to 5.5V supply voltage range, low supply current and simple SPI interface make it ideal for a wide range of applications. These include thermal management and protection applications in hard disk drives, printers, electronic test equipment, and office electronics. The LM74 is available in the SOIC package as well as the 5-Bump DSBGA package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM74CIMX-5/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more