25-pin (NYA) package image

LM8325DGR8-1/NOPB ACTIVE

Mobile I/O Companion Supporting Keyscan, I/O Expansion, PWM, and ACCESS.bus Host Interface

ACTIVE Custom reel may be available
Same as: LM8325DGR8-1/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM8325-1 information

Packaging information

Package | Pins CS-BGA (NYA) | 25
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM8325-1

  • KEY FEATURES
    • Internal RC Oscillator, No External Clock Required
    • Internal PWM Clock Generation, No External Clock Required
    • Programmable I2C-compatible ACCESS.bus Address (Default 0x88)
    • Support for Keypad Matrices of up to of 8 x 12 Keys, Plus 8 Special Function (SF) Keys, for a Full 104 Key Support
    • I2C-compatible ACCESS.bus Slave Interface at 100 kHz (Standard-Mode) and 400 kHz (Fast-Mode)
    • Three Host-programmable PWM Outputs for Smooth LED Brightness Modulation
    • Supports General-purpose I/O Expansion on Pins Not Otherwise Used for Keypad or PWM Output
    • 15 Byte Key Event Buffer
    • Multiple Key Event Storage
    • Key Events, Errors, and Dedicated Hardware Interrupts Request Host Service by Asserting an IRQ Output
    • Automatic HALT Mode for Low Power Operation
    • Wake-up from HALT Mode on Any Interface (Rising Edge, Falling Edge or Pulse)
    • Three PWM Outputs with Dedicated Script Buffer for up to 32 Commands
    • Register-based Command Interpreter with Auto Increment Address
  • HOST-CONTROLLED FEATURES
    • PWM Scripting for Three PWM Outputs
    • Period of Inactivity That Triggers Entry into HALT Mode
    • Debounce Time for Reliable Key Event Polling
    • Configuration of General Purpose I/O Ports
    • Various Initialization Options (Keypad Size, etc.)
  • KEY DEVICE FEATURES
    • 1.8V ± 10% Single-supply Operation
    • On-chip Power-on Reset (POR)
    • Watchdog Timer
    • Dedicated Slow Clock Input for 32 kHz to 2MHz
    • −40°C to +85°C Temperature Range
    • 25-pin csBGA Package

All trademarks are the property of their respective owners.

Description for the LM8325-1

The LM8325-1 GenI/O - Expander and Keypad Controller is a dedicated device to unburden a host processor from scanning a matrix-addressed keypad and to provide flexible and general purpose, host programmable input/output functions. Three independent PWM timer outputs are provided for dynamic LED brightness modulation.

It communicates with a host processor through an I2C-compatible ACCESS.bus serial interface. It can communicate in Standard (100 kHz) - and Fast-Mode (400 kHz) in slave Mode only.

All available input/output pins can alternately be used as an input or an output in a keypad matrix or as a host programmable general purpose input or output.

Any pin programmed as an input can also sense hardware interrupts. The interrupt polarity (“high to low” or “low to high” transition) is thereby programmable.

The LM8325-1 follows a predefined register based set of commands. Upon startup (power - on) a configuration file must be sent from the host to setup the hardware of the device.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more