25-pin (YFQ) package image

LM8330TMX/NOPB ACTIVE

I2C-Compatible Keypad Controller with GPIO, PWM, and IEC61000 ESD Protection

ACTIVE Custom reel may be available
Same as: LM8330TMX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM8330TME/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFQ) | 25
Operating temperature range (°C) -30 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM8330

  • KEY FEATURES
    • Keypad Matrices of up to of 8 x 12 Keys, Plus 8 Special Function (SF) Keys, for a Full 104 Key Support.
    • Supports General-purpose I/O Expansion on Pins Not Otherwise Used for Keypad or PWM Output.
    • Keypad Matrix and Dedicated Key Support:16-Event Keycode Buffer4-Event Multiple Key Storage Registers
    • Internal Oscillator, No External Clock Required.
    • I2C-compatible ACCESS.bus Slave Interface Standard (100 kHz) and Fast (400 kHz) Modes:7-bit and 10-bit AddressingProgrammable Slave Address(Default 7-bit 0x88, 10-bit 0x088)
    • Three Host-programmable PWM OutputsSmooth LED Brightness ModulationDedicated 31-command Script BuggerRegister-based Command Interpreter with Auto-increment Addressing
    • Key Events, Errors, and Dedicated Hardware Interrupts, Request Host Service by Asserting an IRQ Output
    • Ultra-Low-Power OperationAutomatic HALT Mode: 1.5 µA (typ.)Active Supply Current: 23 µA (typ.)Configurable Wake-Up from HALT Operation
    • IEC61000-4-2 ESD Protection on KPX[7:0] and KPY[10:0] pins
    • ESD Glitch Filter on RESETN Input
    • External Reset for System Control
  • HOST-CONTROLLED FEATURES
    • Reset Input for System Control
    • PWM Scripting for Three PWM Outputs
    • Period of Inactivity That Triggers Entry into HALT Mode
    • Debounce Time for Reliable Key Event Polling
    • Configuration of General Purpose I/O Ports
    • Various Initialization Options (Keypad Size, etc.)
  • KEY DEVICE FEATURES
    • 1.8V ±10% Single-supply Operation
    • On-chip Power-on Reset (POR)
    • −30°C to +85°C Temperature Range
    • Robust IEC ESD Protection: ±8 kV Direct Contact on KPX[7:0] and KPY[10:0] Pins
    • 25-pin DSBGA Package Size: 2 mm x 2 mm x 0.6 mm (0.4 mm Pitch)

All trademarks are the property of their respective owners.

Description for the LM8330

The LM8330 I/O - Expander and Keypad Controller is a dedicated device designed to unburden a host processor from scanning a matrix-addressed keypad and to provide flexible and general purpose, host programmable input/output functions. Three independent Pulse Width Modulation (PWM) timer outputs are provided for dynamic LED brightness modulation.

It communicates with a host processor through an I2C-compatible ACCESS.bus serial interface. It can communicate in Standard (100 kHz) and Fast-Mode (400 kHz) in slave Mode only.

All available input/output pins can alternately be used as an input or an output in a keypad matrix or as a host-programmable general-purpose input or output.

Any pin programmed as an input can also sense hardware interrupts. The interrupt polarity (“high-to-low” or “low-to-high” transition) is thereby programmable.

The LM8330 follows a predefined register-based set of commands. Upon startup (power-on) a configuration file must be sent from the host to set up the hardware of the device.

The LM8330 is available in a 25-bump lead-free DSBGA package size 2.0 mm x 2.0 mm x 0.6 mm (0.4 mm pitch).

The LM8330 has integrated ASIP (Application Specific Integrated Passives) on the KPX[7:0] and KPY[10:0] pins. These pins are designed to tolerate IEC61000-4-2 level 4 ESD: ±8 kV direct contact.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM8330TME/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more