4-pin (YFQ) package image

LM94023BITMX/NOPB ACTIVE

±1.5°C Temperature Sensor with Multiple Gain, Class-AB Analog Output and WCSP

ACTIVE Custom reel may be available
Same as: LM94023BITMX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM94023BITME/NOPB OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFQ) | 4
Operating temperature range (°C) -50 to 150
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM94023

  • Low 1.5V Operation
  • Push-pull Output with 50µA Source Current Capability
  • Two Selectable Gains
  • Very Accurate Over Wide Temperature Range of −50°C to +150°C
  • Low Quiescent Current
  • Output is Short-circuit Protected
  • Extremely Small DSBGA Package
  • Footprint Compatible with the Industry-standard LM20 Temperature Sensor

Key Specifications

  • Supply Voltage 1.5V to 5.5V
  • Supply Current 5.4 µA (typ)
  • Output Drive ±50 µA
  • Temperature Accuracy
    • 20°C to 40°C ±1.5°C
    • –50°C to 70°C ±1.8°C
    • –50°C to 90°C ±2.1°C
    • –50°C to 150°C ±2.7°C
  • Operating Temperature −50°C to 150°C

Description for the LM94023

The LM94023 is a precision analog output CMOS integrated-circuit temperature sensor that operates at a supply voltage as low as 1.5 Volts. Available in the very small four-bump DSBGA 0.8mm x 0.8mm) the LM94023 occupies very little board area. A class-AB output structure gives the LM94023 strong output source and sink current capability for driving heavy loads, making it well suited to source the input of a sample-and-hold analog-to-digital converter with its transient load requirements, This generally means the LM94023 can be used without external components, like resistors and buffers, on the output. While operating over the wide temperature range of −50°C to +150°C, the LM94023 delivers an output voltage that is inversely porportional to measured temperature. The LM94023's low supply current makes it ideal for battery-powered systems as well as general temperature sensing applications.

A Gain Select (GS) pin sets the gain of the temperature-to-voltage output transfer function. Either of two slopes are selectable: −5.5 mV/°C (GS=0) or −8.2 mV/°C (GS=1). In the lowest gain configuration, the LM94023 can operate with a 1.5V supply while measuring temperature over the full −50°C to +150°C operating range. Tying GS high causes the transfer function to have the largest gain for maximum temperature sensitivity. The gain-select inputs can be tied directly to VDD or Ground without any pull-up or pull-down resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM94023BITME/NOPB OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more