Product details

Local sensor accuracy (max) 1.5 Operating temperature range (°C) -50 to 150 Supply voltage (min) (V) 1.5 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 8.1 Interface type Analog output Sensor gain (mV/°C) -8.2, -5.5 Rating Catalog Features Selectable gain setting
Local sensor accuracy (max) 1.5 Operating temperature range (°C) -50 to 150 Supply voltage (min) (V) 1.5 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 8.1 Interface type Analog output Sensor gain (mV/°C) -8.2, -5.5 Rating Catalog Features Selectable gain setting
DSBGA (YFQ) 4 1 mm² 1 x 1
  • Low 1.5V Operation
  • Push-pull Output with 50µA Source Current Capability
  • Two Selectable Gains
  • Very Accurate Over Wide Temperature Range of −50°C to +150°C
  • Low Quiescent Current
  • Output is Short-circuit Protected
  • Extremely Small DSBGA Package
  • Footprint Compatible with the Industry-standard LM20 Temperature Sensor

Key Specifications

  • Supply Voltage 1.5V to 5.5V
  • Supply Current 5.4 µA (typ)
  • Output Drive ±50 µA
  • Temperature Accuracy
    • 20°C to 40°C ±1.5°C
    • –50°C to 70°C ±1.8°C
    • –50°C to 90°C ±2.1°C
    • –50°C to 150°C ±2.7°C
  • Operating Temperature −50°C to 150°C
  • Low 1.5V Operation
  • Push-pull Output with 50µA Source Current Capability
  • Two Selectable Gains
  • Very Accurate Over Wide Temperature Range of −50°C to +150°C
  • Low Quiescent Current
  • Output is Short-circuit Protected
  • Extremely Small DSBGA Package
  • Footprint Compatible with the Industry-standard LM20 Temperature Sensor

Key Specifications

  • Supply Voltage 1.5V to 5.5V
  • Supply Current 5.4 µA (typ)
  • Output Drive ±50 µA
  • Temperature Accuracy
    • 20°C to 40°C ±1.5°C
    • –50°C to 70°C ±1.8°C
    • –50°C to 90°C ±2.1°C
    • –50°C to 150°C ±2.7°C
  • Operating Temperature −50°C to 150°C

The LM94023 is a precision analog output CMOS integrated-circuit temperature sensor that operates at a supply voltage as low as 1.5 Volts. Available in the very small four-bump DSBGA 0.8mm x 0.8mm) the LM94023 occupies very little board area. A class-AB output structure gives the LM94023 strong output source and sink current capability for driving heavy loads, making it well suited to source the input of a sample-and-hold analog-to-digital converter with its transient load requirements, This generally means the LM94023 can be used without external components, like resistors and buffers, on the output. While operating over the wide temperature range of −50°C to +150°C, the LM94023 delivers an output voltage that is inversely porportional to measured temperature. The LM94023's low supply current makes it ideal for battery-powered systems as well as general temperature sensing applications.

A Gain Select (GS) pin sets the gain of the temperature-to-voltage output transfer function. Either of two slopes are selectable: −5.5 mV/°C (GS=0) or −8.2 mV/°C (GS=1). In the lowest gain configuration, the LM94023 can operate with a 1.5V supply while measuring temperature over the full −50°C to +150°C operating range. Tying GS high causes the transfer function to have the largest gain for maximum temperature sensitivity. The gain-select inputs can be tied directly to VDD or Ground without any pull-up or pull-down resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.

The LM94023 is a precision analog output CMOS integrated-circuit temperature sensor that operates at a supply voltage as low as 1.5 Volts. Available in the very small four-bump DSBGA 0.8mm x 0.8mm) the LM94023 occupies very little board area. A class-AB output structure gives the LM94023 strong output source and sink current capability for driving heavy loads, making it well suited to source the input of a sample-and-hold analog-to-digital converter with its transient load requirements, This generally means the LM94023 can be used without external components, like resistors and buffers, on the output. While operating over the wide temperature range of −50°C to +150°C, the LM94023 delivers an output voltage that is inversely porportional to measured temperature. The LM94023's low supply current makes it ideal for battery-powered systems as well as general temperature sensing applications.

A Gain Select (GS) pin sets the gain of the temperature-to-voltage output transfer function. Either of two slopes are selectable: −5.5 mV/°C (GS=0) or −8.2 mV/°C (GS=1). In the lowest gain configuration, the LM94023 can operate with a 1.5V supply while measuring temperature over the full −50°C to +150°C operating range. Tying GS high causes the transfer function to have the largest gain for maximum temperature sensitivity. The gain-select inputs can be tied directly to VDD or Ground without any pull-up or pull-down resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMT70 ACTIVE 0.1C analog temperature sensor, -5.19 mV/C, high-precision matched pairs, output enable pin Higher accuracy (±0.13°C) device in similar BGA WCSP package.
Same functionality with different pin-out to the compared device
LM20 ACTIVE ±1.5°C Analog Output Temperature Sensor Fixed sensor gain (-11.77 mV/°C) in similar BGA
LM94022 ACTIVE ±1.5°C Temperature Sensor with Multiple Gain and Class-AB Analog Output Selectable gain with more options (-13.6, -10.9, -8.2, and -5.5 mV/°C) in a SC70 package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 1.5V, micro SMD, Dual-Gain Analog Temperature Sensor with Class AB Output datasheet (Rev. B) 28 Jun 2013
EVM User's guide LM9402xEVM User's Guide 12 Sep 2013
Design guide LM94021 LM94022 LM94023 Design Aid (Rev. A) 26 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM9402XEVM — Evaluation Module for Multi-Gain Analog Temperature Sensor

The Texas Instruments LM9402xEVM evaluation module helps designers evaluate the operation and performance of the LM94021, LM94022, and LM94023 analog temperature sensors.

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFQ) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos