8-pin (D) package image

LMC6032IM/NOPB OBSOLETE

Dual, 15.5-V, 1.4-MHz operational amplifier with operation down to 2V

LMC6032IM/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LMC6032IMX/NOPB ACTIVE Dual, 15.5-V, 1.4-MHz operational amplifier with operation down to 2V Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMC6032IMX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LMC6032 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 95 | TUBE

Features for the LMC6032

  • Specified for 2kΩ and 600Ω loads
  • High voltage gain: 126dB, 2kΩ
  • Low offset voltage drift: 2.3µV/°C
  • Ultra-low input bias current: 40fA
  • Input common-mode range includes V−
  • Operates on standard 5V and 15V supplies
  • IQ = 375µA/amplifier; independent of V+
  • Low noise: 22nV/√Hz
  • Slew rate: 1.1V/µs
  • Improved performance over TLC272

Description for the LMC6032

The dual LMC6032 and quad LMC6034 (LMC603x) are CMOS operational amplifiers that operate from either a single supply or dual supplies. Device performance features include an input common-mode range that reaches ground, low input bias current, and high voltage gain into realistic loads, such as 2kΩ and 600Ω.

This chip is built with TI’s advanced CMOS process.

For higher-performance characteristics, see the OPA928.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMC6032IMX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more