Packaging information
| Package | Pins SOIC (D) | 8 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the LMC6032
- Specified for 2kΩ and 600Ω loads
- High voltage gain: 126dB, 2kΩ
- Low offset voltage drift: 2.3µV/°C
- Ultra-low input bias current: 40fA
- Input common-mode range includes V−
- Operates on standard 5V and 15V supplies
- IQ = 375µA/amplifier; independent of V+
- Low noise: 22nV/√Hz
- Slew rate: 1.1V/µs
- Improved performance over TLC272
Description for the LMC6032
The dual LMC6032 and quad LMC6034 (LMC603x) are CMOS operational amplifiers that operate from either a single supply or dual supplies. Device performance features include an input common-mode range that reaches ground, low input bias current, and high voltage gain into realistic loads, such as 2kΩ and 600Ω.
This chip is built with TIs advanced CMOS process.
For higher-performance characteristics, see the OPA928.