LMC6442

ACTIVE

Dual, 11-V, 10-kHz operational amplifier

alarmNotifications Order now

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 11 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.01 Slew rate (typ) (V/µs) 0.0041 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.00095 Vn at 1 kHz (typ) (nV√Hz) 170 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 0.4 Features Decompensated Input bias current (max) (pA) 0.05 CMRR (typ) (dB) 92 Iout (typ) (A) 0.0009 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.0012 Input common mode headroom (to positive supply) (typ) (V) 0.00095 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) -0.01
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 11 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.01 Slew rate (typ) (V/µs) 0.0041 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.00095 Vn at 1 kHz (typ) (nV√Hz) 170 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 0.4 Features Decompensated Input bias current (max) (pA) 0.05 CMRR (typ) (dB) 92 Iout (typ) (A) 0.0009 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.0012 Input common mode headroom (to positive supply) (typ) (V) 0.00095 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) -0.01
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • (Typical, VS = 2.2V)
  • Output Swing to Within 30 mV of Supply Rail
  • High Voltage Gain 103 dB
  • Gain Bandwidth Product 9.5 KHz
  • Ensured for: 2.2V, 5V, 10V
  • Low Supply Current 0.95 µA/Amplifier
  • Input Voltage Range −0.3V to V+ -0.9V
  • 2.1 µW/Amplifier Power Consumption
  • Stable for AV ≥ +2 or AV ≤ −1

All trademarks are the property of their respective owners.

  • (Typical, VS = 2.2V)
  • Output Swing to Within 30 mV of Supply Rail
  • High Voltage Gain 103 dB
  • Gain Bandwidth Product 9.5 KHz
  • Ensured for: 2.2V, 5V, 10V
  • Low Supply Current 0.95 µA/Amplifier
  • Input Voltage Range −0.3V to V+ -0.9V
  • 2.1 µW/Amplifier Power Consumption
  • Stable for AV ≥ +2 or AV ≤ −1

All trademarks are the property of their respective owners.

The LMC6442 is ideal for battery powered systems, where very low supply current (less than one microamp per amplifier) and Rail-to-Rail output swing is required. It is characterized for 2.2V to 10V operation, and at 2.2V supply, the LMC6442 is ideal for single (Li-Ion) or two cell (NiCad or alkaline) battery systems.

The LMC6442 is designed for battery powered systems that require long service life through low supply current, such as smoke and gas detectors, and pager or personal communications systems.

Operation from single supply is enhanced by the wide common mode input voltage range which includes the ground (or negative supply) for ground sensing applications. Very low (5 fA, typical) input bias current and near constant supply current over supply voltage enhance the LMC6442's performance near the end-of-life battery voltage.

Designed for closed loop gains of greater than plus two (or minus one), the amplifier has typically 9.5 KHz GBWP (Gain Bandwidth Product). Unity gain can be used with a simple compensation circuit, which also allows capacitive loads of up to 300 pF to be driven, as described in the section.

The LMC6442 is ideal for battery powered systems, where very low supply current (less than one microamp per amplifier) and Rail-to-Rail output swing is required. It is characterized for 2.2V to 10V operation, and at 2.2V supply, the LMC6442 is ideal for single (Li-Ion) or two cell (NiCad or alkaline) battery systems.

The LMC6442 is designed for battery powered systems that require long service life through low supply current, such as smoke and gas detectors, and pager or personal communications systems.

Operation from single supply is enhanced by the wide common mode input voltage range which includes the ground (or negative supply) for ground sensing applications. Very low (5 fA, typical) input bias current and near constant supply current over supply voltage enhance the LMC6442's performance near the end-of-life battery voltage.

Designed for closed loop gains of greater than plus two (or minus one), the amplifier has typically 9.5 KHz GBWP (Gain Bandwidth Product). Unity gain can be used with a simple compensation circuit, which also allows capacitive loads of up to 300 pF to be driven, as described in the section.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV2402 ACTIVE Dual, 16-V, 5.5-kHz operational amplifier Rail-to-rail I/O, wider supply range (2.5 V to 16 V), lower offset voltage (1.2 mV), lower power (0.00088 mA), wider temperature range (-40 to 125, 0 to 70)
Same functionality with different pin-out to the compared device
TLV2369 ACTIVE Dual, 800-nA 1.8-V RRIO operational amplifier with zero-crossover distortion Lower supply voltage (1.8V to 5.5V), upgraded precision (2 mV) and lower power (0.0008 mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMC6442 Dual Micropower Rail-to-Rail Output Single Supply Operational Amplifier datasheet (Rev. E) 26 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​