Packaging information
| Package | Pins SOIC (D) | 8 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the LMC6462
- Typical values unless otherwise noted
- Ultra low supply current; 20µA/amplifier
- Specified characteristics at 3V and 5V
- Rail-to-rail input common-mode voltage range
- Rail-to-rail output swing
- Within 10mV of rail, VS = 5V and RL = 25kΩ
- Low input current: 150fA
- Low input offset voltage: 0.25mV
Description for the LMC6462
The LMC6462 and LMC6464 (LMC646x) are micropower versions of the popular LMC6482 and LMC6484, combining a rail-to-rail input and output range with very low power consumption.
The LMC646x provide an input common-mode voltage range that exceeds both rails. The rail-to-rail output swing of the amplifiers, specified for loads down to 25kΩ, provides maximum dynamic signal range. This rail-to-rail performance of the amplifiers, combined with a high voltage gain, makes these device unique among rail-to-rail amplifiers. The LMC646x are an excellent upgrade for circuits using limited common-mode range amplifiers.
The LMC646x, with specifications at 3V and 5V, is an excellent choice for low-voltage applications. A quiescent power consumption of 60µW per amplifier (at VS = 3V) can extend the useful life of battery-operated systems. The 150fA input current, low offset voltage of 0.25mV, and 85dB CMRR maintain accuracy in battery-powered systems.