8-pin (P) package image

LMC6462AIN/NOPB OBSOLETE

Dual Micropower, Rail-to-Rail Input and Output CMOS Operational Amplifier

LMC6462AIN/NOPB is no longer in production
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

LMC6462AIMX/NOPB ACTIVE Dual Micropower, Rail-to-Rail Input and Output CMOS Operational Amplifier Replacement

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More LMC6462 information

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | TUBE

Features for the LMC6462

  • Typical values unless otherwise noted
  • Ultra low supply current; 20µA/amplifier
  • Specified characteristics at 3V and 5V
  • Rail-to-rail input common-mode voltage range
  • Rail-to-rail output swing
    • Within 10mV of rail, VS = 5V and RL = 25kΩ
  • Low input current: 150fA
  • Low input offset voltage: 0.25mV

Description for the LMC6462

The LMC6462 and LMC6464 (LMC646x) are micropower versions of the popular LMC6482 and LMC6484, combining a rail-to-rail input and output range with very low power consumption.

The LMC646x provide an input common-mode voltage range that exceeds both rails. The rail-to-rail output swing of the amplifiers, specified for loads down to 25kΩ, provides maximum dynamic signal range. This rail-to-rail performance of the amplifiers, combined with a high voltage gain, makes these device unique among rail-to-rail amplifiers. The LMC646x are an excellent upgrade for circuits using limited common-mode range amplifiers.

The LMC646x, with specifications at 3V and 5V, is an excellent choice for low-voltage applications. A quiescent power consumption of 60µW per amplifier (at VS = 3V) can extend the useful life of battery-operated systems. The 150fA input current, low offset voltage of 0.25mV, and 85dB CMRR maintain accuracy in battery-powered systems.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more