8-pin (D) package image

LME49720MAX/NOPB ACTIVE

2-channel, 55-MHz, high-fidelity, high-performance, RRO audio op amp

ACTIVE Custom reel may be available
Same as: LME49720MAX/NOPB.B, LME49720MAX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

OPA2891DR ACTIVE Dual-channel 180MHz 0.95nV√Hz operational amplifier with ultra-low total harmonic distortion (THD)

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LME49720 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the LME49720

  • Easily Drives 600Ω Loads
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • PSRR and CMRR Exceed 120dB (typ)
  • SOIC, PDIP, TO-99 Metal Can Packages
  • Key Specifications
    • Power Supply Voltage Range: ±2.5 to ±17V
    • THD+N (AV = 1, VOUT = 3VRMS, fIN = 1kHz):
      • RL = 2kΩ: 0.00003% (typ)
      • RL = 600Ω: 0.00003% (typ)
    • Input Noise Density: 2.7nV/√Hz (typ)
    • Slew Rate: ±20V/µs (typ)
    • Gain Bandwidth Product: 55MHz (typ)
    • Open Loop Gain (RL = 600Ω;): 140dB (typ)
    • Input Bias Current: 10nA (typ)
    • Input Offset Voltage: 0.1mV (typ)
    • DC Gain Linearity Error: 0.000009%

Description for the LME49720

The LME49720 device is part of the ultra-low distortion, low noise, high slew rate operational amplifier series optimized and fully specified for high performance, high fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49720 audio operational amplifiers deliver superior audio signal amplification for outstanding audio performance. The LME49720 combines extremely low voltage noise density (2.7nV/√Hz) with vanishingly low THD+N (0.00003%) to easily satisfy the most demanding audio applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more