LMH0044

ACTIVE

SMPTE 292M / 259M Adaptive Cable Equalizer

Product details

Function Equalizer Supply voltage (V) 3.3 Power consumption (mW) 210 Data rate (max) (Mbps) 1485 Control interface Pin Operating temperature range (°C) 0 to 85
Function Equalizer Supply voltage (V) 3.3 Power consumption (mW) 210 Data rate (max) (Mbps) 1485 Control interface Pin Operating temperature range (°C) 0 to 85
WQFN (RUM) 16 16 mm² 4 x 4
  • SMPTE 292M, SMPTE 344M and SMPTE 259M Compliant
  • Supports DVB-ASI at 270 Mbps
  • Data rates: 125 Mbps to 1.485 Gbps
  • Equalizes up to 200 Meters of Belden 1694A at 1.485 Gbps or up to 400 meters of Belden 1694A at 270 Mbps
  • Manual Bypass and Output Mute with a Programmable Threshold
  • Single-Ended or Differential Input
  • 50Ω Differential Outputs
  • Single 3.3V Supply Operation
  • 208 mW Typical Power Consumption with 3.3V Supply
  • Replaces the GS1574 and GS1574A

All trademarks are the property of their respective owners.

  • SMPTE 292M, SMPTE 344M and SMPTE 259M Compliant
  • Supports DVB-ASI at 270 Mbps
  • Data rates: 125 Mbps to 1.485 Gbps
  • Equalizes up to 200 Meters of Belden 1694A at 1.485 Gbps or up to 400 meters of Belden 1694A at 270 Mbps
  • Manual Bypass and Output Mute with a Programmable Threshold
  • Single-Ended or Differential Input
  • 50Ω Differential Outputs
  • Single 3.3V Supply Operation
  • 208 mW Typical Power Consumption with 3.3V Supply
  • Replaces the GS1574 and GS1574A

All trademarks are the property of their respective owners.

The LMH0044 SMPTE 292M / 259M adaptive cable equalizer is a monolithic integrated circuit for equalizing data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 1.485 Gbps and supports SMPTE 292M, SMPTE 344M and SMPTE 259M.

The LMH0044 implements DC restoration to correctly handle pathological data conditions (DC restoration may be bypassed for low data rate applications). The equalizer may be driven in either a single ended or differential configuration.

Additional features include separate carrier detect and output mute pins which may be tied together to mute the output when no signal is present. A programmable mute reference is provided to mute the output at a selectable level of signal degradation.

The LMH0044 SMPTE 292M / 259M adaptive cable equalizer is a monolithic integrated circuit for equalizing data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 1.485 Gbps and supports SMPTE 292M, SMPTE 344M and SMPTE 259M.

The LMH0044 implements DC restoration to correctly handle pathological data conditions (DC restoration may be bypassed for low data rate applications). The equalizer may be driven in either a single ended or differential configuration.

Additional features include separate carrier detect and output mute pins which may be tied together to mute the output when no signal is present. A programmable mute reference is provided to mute the output at a selectable level of signal degradation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet LMH0044 SMPTE 292M / 259M Adaptive Cable Equalizer datasheet (Rev. E) 15 Apr 2013
Selection guide Broadcast and Professional Video Interface Solutions (Rev. E) 05 Apr 2017
Application note AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) 26 Apr 2013
Application note AN-2145 Power Considerations for SDI Products (Rev. B) 26 Apr 2013
Application note AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) 26 Apr 2013
Application note Replacing the CLC012 Adaptive Cable Equalizer with the LMH0074 (Rev. A) 26 Apr 2013
Application note Replacing the CLC014 Adaptive Cable Equalizer with the LMH0074 (Rev. A) 26 Apr 2013
Application note Triple Rate SDI IP FPGA Resource Utilization on SDXILEVK/AES-EXP-SDI-G Ref Dsgn (Rev. A) 26 Apr 2013
Application note High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems 12 Nov 2009
Application note Timing is Everything ‚Çô The Broadcast Video Signal Path 02 Aug 2007
Design guide Broadcast Video Owner's Manual 17 Nov 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUM) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos