LMH0202

ACTIVE

SMPTE 292M / 259M Serial Digital cable driver

Product details

Function Cable driver Supply voltage (V) 3.3 Power consumption (mW) 300 Data rate (max) (Mbps) 1485 Control interface Pin Operating temperature range (°C) 0 to 70
Function Cable driver Supply voltage (V) 3.3 Power consumption (mW) 300 Data rate (max) (Mbps) 1485 Control interface Pin Operating temperature range (°C) 0 to 70
TSSOP (PW) 16 32 mm² 5 x 6.4
  • SMPTE 292M, SMPTE 344M and SMPTE 259M Compliant
  • Data Rates to 1.485 Gbps
  • Dual Differential Inputs
  • Dual 75Ω Differential Outputs
  • Two Selectable Slew Rates
  • Adjustable Output Amplitude
  • Single 3.3V Supply Operation
  • Commercial Temperature Range: 0°C to +70°C
  • Typical Power Consumption: 250 mW in SD Mode and 300 mW in HD Mode

All trademarks are the property of their respective owners.

  • SMPTE 292M, SMPTE 344M and SMPTE 259M Compliant
  • Data Rates to 1.485 Gbps
  • Dual Differential Inputs
  • Dual 75Ω Differential Outputs
  • Two Selectable Slew Rates
  • Adjustable Output Amplitude
  • Single 3.3V Supply Operation
  • Commercial Temperature Range: 0°C to +70°C
  • Typical Power Consumption: 250 mW in SD Mode and 300 mW in HD Mode

All trademarks are the property of their respective owners.

The LMH0202 Dual SMPTE 292M / 259M serial digital cable driver is a monolithic, high-speed cable driver designed for use in SMPTE 292M / 259M serial digital video and ITU-T G.703 serial digital data transmission applications. The LMH0202 drives 75Ω transmission lines (Belden 8281, Belden 1694A or equivalent) at data rates up to 1.485 Gbps.

The LMH0202 provides two selectable slew rates for SMPTE 259M and SMPTE 292M compliance. The output voltage swing is adjustable via a single external resistor.

The LMH0202 offers the flexibility to implement either dual differential inputs or a single differential input (externally routed via PCB) to dual differential outputs. The latter option provides an ideal solution for DVB-ASI applications where only the non-inverted outputs are typically used.

The LMH0202 is powered from a single 3.3V supply. Power consumption is typically 250 mW in SD mode and 300 mW in HD mode.

The LMH0202 Dual SMPTE 292M / 259M serial digital cable driver is a monolithic, high-speed cable driver designed for use in SMPTE 292M / 259M serial digital video and ITU-T G.703 serial digital data transmission applications. The LMH0202 drives 75Ω transmission lines (Belden 8281, Belden 1694A or equivalent) at data rates up to 1.485 Gbps.

The LMH0202 provides two selectable slew rates for SMPTE 259M and SMPTE 292M compliance. The output voltage swing is adjustable via a single external resistor.

The LMH0202 offers the flexibility to implement either dual differential inputs or a single differential input (externally routed via PCB) to dual differential outputs. The latter option provides an ideal solution for DVB-ASI applications where only the non-inverted outputs are typically used.

The LMH0202 is powered from a single 3.3V supply. Power consumption is typically 250 mW in SD mode and 300 mW in HD mode.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LMH0202 Dual SMPTE 292M / 259M Serial Digital Cable Driver datasheet (Rev. C) 15 Apr 2013
Selection guide Broadcast and Professional Video Interface Solutions (Rev. E) 05 Apr 2017
Application note AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) 26 Apr 2013
Application note AN-2145 Power Considerations for SDI Products (Rev. B) 26 Apr 2013
Application note AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) 26 Apr 2013
Application note High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems 12 Nov 2009
Design guide Broadcast Video Owner's Manual 17 Nov 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00352 — SDI Video Aggregation Reference Design

This verified reference design is a complete four channel SDI aggregation and de-aggregation solution. One TLK10022 is used to aggregate four synchronous HD-SDI sources together into one 5.94 Gbps serial link. The serial data is transferred via copper or optical fiber where a second TLK10022 is (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos