LMH0376

ACTIVE

3G HD/SD SDI Low Power reclocker with Eye Monitor and 4:1 input mux

Product details

Function Reclocker Supply voltage (V) 2.5 Power consumption (mW) 100 Data rate (max) (Mbps) 2970 Control interface Pin, SPI Operating temperature range (°C) -40 to 85
Function Reclocker Supply voltage (V) 2.5 Power consumption (mW) 100 Data rate (max) (Mbps) 2970 Control interface Pin, SPI Operating temperature range (°C) -40 to 85
WQFN (RHS) 48 49 mm² 7 x 7
  • SMPTE ST 424, SMPTE ST 292, and SMPTE ST 259-C Compliant
  • Supports 125 Mbps, 270 Mbps, 1.4835 Gbps, 1.485 Gbps, 2.967 Gbps, and 2.97 Gbps Serial Data Rate Operation
  • Supports DVB-ASI at 270 Mbps and MADI at 125 Mbps
  • 100 mW Typical Power Consumption (145 mW with Both Output Drivers Enabled)
  • Integrated 4:1 Multiplexed Input with 0-60” FR4 Equalizer and Independent Signal Detect on Each Channel
  • Two Differential, Reclocked Outputs with Option of Recovered Clock
  • Output De-Emphasis to Compensate for up to 40” of FR4 Trace Losses
  • 64 x 64 Point Eye Opening Monitor
  • 27 MHz External Reference or Reference-less Operation
  • Internally Terminated 100Ω Inputs with Rail-to-Rail Input Common Mode Voltage
  • Internally Terminated 100Ω LVDS Outputs with Programmable Output Common Mode Voltage and Swing
  • Single 2.5V Supply Operation
  • Power Save Mode with Device Power Down Control
  • 48-Pin WQFN Package (7 x 7 mm)
  • Industrial Temperature Range: -40°C to +85°C
  • Footprint Compatible with the LMH0356 in Pin Mode
  • SMPTE ST 424, SMPTE ST 292, and SMPTE ST 259-C Compliant
  • Supports 125 Mbps, 270 Mbps, 1.4835 Gbps, 1.485 Gbps, 2.967 Gbps, and 2.97 Gbps Serial Data Rate Operation
  • Supports DVB-ASI at 270 Mbps and MADI at 125 Mbps
  • 100 mW Typical Power Consumption (145 mW with Both Output Drivers Enabled)
  • Integrated 4:1 Multiplexed Input with 0-60” FR4 Equalizer and Independent Signal Detect on Each Channel
  • Two Differential, Reclocked Outputs with Option of Recovered Clock
  • Output De-Emphasis to Compensate for up to 40” of FR4 Trace Losses
  • 64 x 64 Point Eye Opening Monitor
  • 27 MHz External Reference or Reference-less Operation
  • Internally Terminated 100Ω Inputs with Rail-to-Rail Input Common Mode Voltage
  • Internally Terminated 100Ω LVDS Outputs with Programmable Output Common Mode Voltage and Swing
  • Single 2.5V Supply Operation
  • Power Save Mode with Device Power Down Control
  • 48-Pin WQFN Package (7 x 7 mm)
  • Industrial Temperature Range: -40°C to +85°C
  • Footprint Compatible with the LMH0356 in Pin Mode

The LMH0376 3 Gbps HD/SD SDI Low Power Reclocker with Integrated Eye Monitor and 4:1 Input Mux retimes serial digital video data conforming to the SMPTE ST 424, SMPTE ST 292, and SMPTE ST 259-C standards. The reclocker operates at serial data rates of 125 Mbps, 270 Mbps, 1.4835 Gbps, 1.485 Gbps, 2.967 Gbps, and 2.97 Gbps.

The LMH0376 automatically detects the incoming data rate and retimes the data to suppress accumulated jitter. The reclocker recovers the serial data-rate clock and optionally provides it as an output.

The LMH0376 includes an integrated 4:1 input multiplexer for selecting one of four input data streams for retiming. Each of the four inputs has an FR4 equalizer capable of equalizing 0-60” of FR4 trace length. Each input also includes independent signal detection with a programmable threshold.

The LMH0376 has two differential serial data outputs and offers flexibility in selecting the output signals between the reclocked data, recovered clock, bypassed data, or the bypassed data from an independently selected input channel. The output drivers offer programmable de-emphasis for up to 40” of FR4 trace losses, in addition to programmable common mode voltage and swing for flexible interfacing.

The LMH0376 provides a 64 x 64 point eye monitor for analyzing the eye quality of the incoming signal.

The LMH0376 supports two modes of operation. In pin mode, the LMH0376 operates with control pins to set its operating state, and is footprint compatible with the LMH0356 reclocker. In SPI mode, an optional SPI serial interface can be used to configure and monitor multiple LMH0376 devices in a daisy-chain configuration.

The LMH0376 3 Gbps HD/SD SDI Low Power Reclocker with Integrated Eye Monitor and 4:1 Input Mux retimes serial digital video data conforming to the SMPTE ST 424, SMPTE ST 292, and SMPTE ST 259-C standards. The reclocker operates at serial data rates of 125 Mbps, 270 Mbps, 1.4835 Gbps, 1.485 Gbps, 2.967 Gbps, and 2.97 Gbps.

The LMH0376 automatically detects the incoming data rate and retimes the data to suppress accumulated jitter. The reclocker recovers the serial data-rate clock and optionally provides it as an output.

The LMH0376 includes an integrated 4:1 input multiplexer for selecting one of four input data streams for retiming. Each of the four inputs has an FR4 equalizer capable of equalizing 0-60” of FR4 trace length. Each input also includes independent signal detection with a programmable threshold.

The LMH0376 has two differential serial data outputs and offers flexibility in selecting the output signals between the reclocked data, recovered clock, bypassed data, or the bypassed data from an independently selected input channel. The output drivers offer programmable de-emphasis for up to 40” of FR4 trace losses, in addition to programmable common mode voltage and swing for flexible interfacing.

The LMH0376 provides a 64 x 64 point eye monitor for analyzing the eye quality of the incoming signal.

The LMH0376 supports two modes of operation. In pin mode, the LMH0376 operates with control pins to set its operating state, and is footprint compatible with the LMH0356 reclocker. In SPI mode, an optional SPI serial interface can be used to configure and monitor multiple LMH0376 devices in a daisy-chain configuration.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMH0356 ACTIVE 3G HD/SD SDI reclocker with 4:1 input mux and FR4 EQs Similar but higher power version and no eye-monitor feature
Same functionality with different pin-out to the compared device
LMH0346 ACTIVE 3G HD/SD SDI reclocker with dual differential outputs Single channel and higher power version of LMH0376
LMH0366 ACTIVE 3G HD/SD SDI Low Power reclocker with Eye Monitor Single channel version of LMH0376
Similar functionality to the compared device
LMH0318 ACTIVE 3G HD/SD SDI reclocker with integrated cable driver For reclocker with integrated cable driver with easy upgrade to 12G refer to LMH0318

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMH0376 3 GBps HD/SD SDI Low Pwr Reclocker w Integ Eye Mon datasheet (Rev. A) 18 Jul 2013
Selection guide Broadcast and Professional Video Interface Solutions (Rev. E) 05 Apr 2017
User guide SD3GDAIII User's Guide 20 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMH0376 IBIS Model

SNAM122.ZIP (10 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00253 — Low Power 1:4 Distribution Amplifier for Serial Digital Interface Reference Design

The TIDA-00253 reference design is functionally an 1:4 SDI Distribution Amplifier with a USB interface to allow connection to a host computer and a graphical user interface (GUI) program which allows the configuration of the devices on the board to be changed as desired, and allows for SDI video (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RHS) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos