LMH1982
- Two Simultaneous LVDS Output Clocks with
Selectable Frequencies and Hi-Z Capability:- SD Clock: 27 MHz or 67.5 MHz
- HD Clock: 74.25 MHz, 74.25/1.001 MHz,
148.5 MHz or 148.5/1.001 MHz
- Low-Jitter Output Clocks May Be Directly
Connected to an FPGA Serializer to Meet SMPTE
SDI Jitter Specifications - Top of Frame (TOF) Pulse with Programmable
Output Format Timing and Hi-Z Capability - Two reference ports (A and B) With H and V Sync
Inputs - Supports Cross-Locking of Input and Output
Timing - External Loop Filter Allows Control of Loop
Bandwidth, Jitter Transfer, and Lock Time
Characteristics - Free Run or Holdover Operation on Loss of
Reference - User-Defined Free Run Control Voltage Input
- I2C Interface and Control Registers
- 3.3-V and 2.5-V Supplies
The LMH1982 device is a multi-rate video clock generator ideal for use in a wide range of 3-Gbps (3G), high-definition (HD), and standard-definition (SD) video applications, such as video synchronization, serial digital interface (SDI) serializer and deserializer (SerDes), video conversion, video editing, and other broadcast and professional video systems.
The LMH1982 can generate two simultaneous SD and HD clocks and a Top of Frame (TOF) pulse. In genlock mode, the device's phase locked loops (PLLs) can synchronize the output signals to H sync and V sync input signals applied to either of the reference ports. The input reference can have analog timing from Texas Instrument's LMH1981 multi-format video sync separator or digital timing from an SDI deserializer and should conform to the major SD and HD standards. When a loss of reference occurs, the device can default to free run operation where the output timing accuracy will be determined by the external bias on the free run control voltage input.
The LMH1982 can replace discrete PLLs and field-programmable gate array (FPGA) PLLs with multiple voltage controlled crystal oscillators (VCXOs). Only one 27.0000 MHz VCXO and loop filter are externally required for genlock mode. The external loop filter as well as programmable PLL parameters can provide narrow loop bandwidths to minimize jitter transfer. HD clock output jitter as low as 40 ps peak-to-peak can help designers using FPGA SerDes meet stringent SDI output jitter specifications.
The LMH1982 is offered in a space-saving 5 mm × 5 mm 32-pin WQFN package and provides low total power consumption of about 250 mW (typical).
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMH1982 Multi-Rate Video Clock Generator With Genlock datasheet (Rev. D) | PDF | HTML | 30 Sep 2015 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Selection guide | Broadcast and Professional Video Interface Solutions (Rev. E) | 05 Apr 2017 | ||
EVM User's guide | AN-1841 LMH1982 Evaluation Board User Guide (Rev. A) | 26 Apr 2013 | ||
Application note | Demonst SMPTE-Compliant SDI Out Jittr Using LMH1982 & Virtx-5 GTP Xmittr (Rev. A) | 26 Apr 2013 | ||
Application note | Triple Rate SDI IP FPGA Resource Utilization on SDXILEVK/AES-EXP-SDI-G Ref Dsgn (Rev. A) | 26 Apr 2013 | ||
More literature | LMH1982 SD/HD Video Clock and Timing Generator with Genlock Capability | 25 Jan 2012 | ||
Design guide | Broadcast Video Owner's Manual | 17 Nov 2006 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMH1982SQEEVAL — LMH1982 Multi-Rate Video Clock Generator with LMH1981 HD/SD Video Sync Separator EVM
The LMH1982 evaluation board platform was designed by Texas Instruments to demonstrate the excellent clock jitter performance of the LMH1982 multi-rate video clock and timing generator in a genlock application with the LMH1981 multi-format video sync separator. The evaluation platform consists of (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTV) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.