8-pin (DDA) package image

LMH6321MR/NOPB OBSOLETE

300 mA High Speed Buffer with Adjustable Current Limit

LMH6321MR/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LMH6321MRX/NOPB ACTIVE 300 mA High Speed Buffer with Adjustable Current Limit Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMH6321MRX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LMH6321 information

Packaging information

Package | Pins HSOIC (DDA) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 95 | TUBE

Features for the LMH6321

  • High slew rate 1800 V/µs
  • Wide bandwidth 110 MHz
  • Continuous output current ±300 mA
  • Output current limit tolerance ±5 mA ±5%
  • Wide supply voltage range 5 V to ±15 V
  • Wide temperature range −40°C to +125°C
  • Adjustable current limit
  • High capacitive load drive
  • Thermal shutdown error flag

Description for the LMH6321

The LMH6321 is a high speed unity gain buffer that slews at 1800 V/µs and has a small signal bandwidth of 110 MHz while driving a 50 Ω load. It can drive ±300 mA continuously and will not oscillate while driving large capacitive loads.

The LMH6321 features an adjustable current limit. The current limit is continuously adjustable from 10 mA to 300 mA with a ±5 mA ±5% accuracy. The current limit is set by adjusting an external reference current with a resistor. The current can be easily and instantly adjusted, as needed by connecting the resistor to a DAC to form the reference current. The sourcing and sinking currents share the same current limit.

The LMH6321 is available in a space saving 8-pin SO PowerPAD or a 7-pin DDPAK power package. The SO PowerPAD™ package features an exposed pad on the bottom of the package to increase its heat sinking capability. The LMH6321 can be used within the feedback loop of an operational amplifier to boost the current output or as a stand alone buffer.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMH6321MRX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more