16-pin (RGH) package image

LMH6518SQ/NOPB ACTIVE

900 MHz, Digitally Controlled, Variable Gain Amplifier

ACTIVE Custom reel may be available
Same as: LMH6518SQ/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMH6518SQE/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +
LMH6518SQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RGH) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LMH6518

  • Gain range: 40dB
  • Gain step size: 2dB
  • Combined gain resolution with GSPS ADCs: 8.5mdB
  • Minimum gain: −1.16dB
  • Maximum gain: 38.8dB
  • −3dB bandwidth (BW): 900MHz
  • Rise and fall time: < 500ps
  • Recovery time: < 5ns
  • Propagation delay variation: 100ps
  • HD2 at 100MHz: −50dBc
  • HD3 at 100MHz: −53dBc
  • Input-referred noise (maximum gain): 0.98nV/√Hz
  • Overvoltage clamps for fast recovery
  • Power consumption: auxiliary turned off 1.1W to 0.75W

Description for the LMH6518

The LMH6518 is a digitally controlled variable gain amplifier with a total gain that varies from –1.16dB to 38.8dB for a 40dB range in 2dB steps. The −3dB bandwidth is 900MHz at all gains. Gain accuracy at each setting is typically 0.1dB. When used in conjunction with TI’s gigasamples per second (GSPS) ADC with adjustable full-scale range, the LMH6518 gain adjustment accommodates full scale input signals from 6.8mVPP to 920mVPP to get 700mVPP nominal at the ADC input. The auxiliary output (+OUT AUX and −OUT AUX) follows the main output and is intended for use in oscilloscope trigger function circuitry, but can have other uses in other applications.

The LMH6518 gain is programmed through a SPI-compatible serial bus. A signal path combined gain resolution of 8.5mdB is achieved when the device gain and the GSPS ADC FS input are both manipulated. Inputs and outputs are dc-coupled. The outputs are differential with individual common-mode voltage control (for main and auxiliary outputs), and have selectable bandwidth limiting circuitry (common to both main and auxiliary) of 20MHz, 100MHz, 200MHz, 350MHz, 650MHz, 750MHz, or full BW.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMH6518SQE/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +
LMH6518SQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more