LMH6645

ACTIVE

Single Channel, 2.7V, 650µA, 55MHz, Rail-to-Rail Input and Output Amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA863 ACTIVE Single-channel, low-power, 110-MHz, 12-V rail-to-rail input and output voltage-feedback amplifier Single-channel, higher bandwidth (50 MHz), lower noise (5.9 nV/√Hz), lower offset (1.3 mV), lower offset drift (3.5 µV/C) & lower power consumption (0.7 mA)
NEW OPA863A ACTIVE Single-channel, high-precision, low-power, 105-MHz, 12-V RRIO voltage-feedback amplifier Higher bandwidth (50 MHz), lower noise (5.9 nV/√Hz), lower offset (95 µV), lower offset drift (0.3 µV/°C) and lower power consumption (0.75 mA)

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 40 BW at Acl (MHz) 55 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 22 Vn at flatband (typ) (nV√Hz) 17 Vn at 1 kHz (typ) (nV√Hz) 17 Iq per channel (typ) (mA) 0.725 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail In, Out Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 84 Input bias current (max) (pA) 2000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 20 2nd harmonic (dBc) 62 3rd harmonic (dBc) 72 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 40 BW at Acl (MHz) 55 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 22 Vn at flatband (typ) (nV√Hz) 17 Vn at 1 kHz (typ) (nV√Hz) 17 Iq per channel (typ) (mA) 0.725 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail In, Out Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 84 Input bias current (max) (pA) 2000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 20 2nd harmonic (dBc) 62 3rd harmonic (dBc) 72 Frequency of harmonic distortion measurement (MHz) 1
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • (VS = 2.7V, TA = 25°C, RL = 1kΩ to V+/2, AV = +1.
    Typical Values Unless Specified.
  • −3dB BW 55 MHz
  • Supply Voltage Range 2.5 V to 12 V
  • Slew Rate 22 V/µs
  • Supply Current 650 µA/channel
  • Output Short Circuit Current 42 mA
  • Linear Output Current ±20 mA
  • Input Common Mode Voltage 0.3 V Beyond Rails
  • Output Voltage Swing 20 mV from Rails 
  • Input Voltage Noise 17 nV/√Hz
  • Input Current Noise 0.75 pA/√Hz
  • (VS = 2.7V, TA = 25°C, RL = 1kΩ to V+/2, AV = +1.
    Typical Values Unless Specified.
  • −3dB BW 55 MHz
  • Supply Voltage Range 2.5 V to 12 V
  • Slew Rate 22 V/µs
  • Supply Current 650 µA/channel
  • Output Short Circuit Current 42 mA
  • Linear Output Current ±20 mA
  • Input Common Mode Voltage 0.3 V Beyond Rails
  • Output Voltage Swing 20 mV from Rails 
  • Input Voltage Noise 17 nV/√Hz
  • Input Current Noise 0.75 pA/√Hz

The LMH6645 (single) and LMH6646 (dual), rail-to-rail input and output voltage feedback amplifiers, offer high speed (55 MHz), and low voltage operation (2.7 V) in addition to micro-power shutdown capability (LMH6647, single).

Input common mode voltage range exceeds either supply by 0.3 V, enhancing ease of use in multitude of applications where previously only inferior devices could be used. Output voltage range extends to within 20 mV of either supply rails, allowing wide dynamic range especially in low voltage applications. Even with low supply current of 650 µA/amplifier, output current capability is kept at a respectable ±20 mA for driving heavier loads. Important device parameters such as BW, Slew Rate and output current are kept relatively independent of the operating supply voltage by a combination of process enhancements and design architecture.

In portable applications, the LMH6647 provides shutdown capability while keeping the turn-off current to less than 50 µA. Both turn-on and turn-off characteristics are well behaved with minimal output fluctuations during transitions. This allows the part to be used in power saving mode, as well as multiplexing applications. Miniature packages (SOT-23, VSSOP-8, and SOIC-8) are further means to ease the adoption of these low power high speed devices in applications where board area is at a premium.

The LMH6645 (single) and LMH6646 (dual), rail-to-rail input and output voltage feedback amplifiers, offer high speed (55 MHz), and low voltage operation (2.7 V) in addition to micro-power shutdown capability (LMH6647, single).

Input common mode voltage range exceeds either supply by 0.3 V, enhancing ease of use in multitude of applications where previously only inferior devices could be used. Output voltage range extends to within 20 mV of either supply rails, allowing wide dynamic range especially in low voltage applications. Even with low supply current of 650 µA/amplifier, output current capability is kept at a respectable ±20 mA for driving heavier loads. Important device parameters such as BW, Slew Rate and output current are kept relatively independent of the operating supply voltage by a combination of process enhancements and design architecture.

In portable applications, the LMH6647 provides shutdown capability while keeping the turn-off current to less than 50 µA. Both turn-on and turn-off characteristics are well behaved with minimal output fluctuations during transitions. This allows the part to be used in power saving mode, as well as multiplexing applications. Miniature packages (SOT-23, VSSOP-8, and SOIC-8) are further means to ease the adoption of these low power high speed devices in applications where board area is at a premium.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LMH664x 2.7 V, 650 uA, 55 MHz, Rail-to-Rail I/O Amplifiers w/Shutdown Option datasheet (Rev. D) 25 Nov 2014
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Design guide High-Precision Reference Design for Buffering a DAC Signal 03 Feb 2017
More literature Amplifiers for Displays 08 Jul 2013
Application note AN-1515 A Comprehensive Study of the Howland Current Pump (Rev. A) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH730216 — Evaluation Board for High-Speed Single Op Amp in the 5- 6-Pin SOT-23 Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amps that are offered in the 5-/6-pin SOT-23 package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit (...)

User guide: PDF
Not available on TI.com
Evaluation board

LMH730227 — Evaluation Board for High-Speed Single Op Amp in the 8-Pin SOIC Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The (...)

User guide: PDF
Not available on TI.com
Simulation model

LMH6645 PSPICE Model

SNOM138.ZIP (2 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos