LMH6655

ACTIVE

Dual Channel, Low Power, 250 MHz, Low Noise Amplifiers

alarmNotifications Order now

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 250 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 200 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 4.5 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 90 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 6 Iout (typ) (mA) 186 2nd harmonic (dBc) 80 3rd harmonic (dBc) 85 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 250 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 200 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 4.5 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 90 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 6 Iout (typ) (mA) 186 2nd harmonic (dBc) 80 3rd harmonic (dBc) 85 Frequency of harmonic distortion measurement (MHz) 1
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • (VS = ±5 V, TJ = 25 °C, Typical
    Values Unless Specified)
  • Voltage Feedback Architecture
  • Unity Gain Bandwidth 250 MHz
  • Supply Voltage Range ±2.5V to ±6V
  • Slew Rate 200 V/µsec
  • Supply Current 4.5 mA/channel
  • Input Common Mode Voltage −5.15V to +3.7V
  • Output Voltage Swing (RL = 100 Ω) −3.6V to 3.4V
  • Input Voltage Noise 4.5 nV/√Hz
  • Input Current Noise 1.7 pA/√Hz
  • Settling Time to 0.01% 25 ns
  • (VS = ±5 V, TJ = 25 °C, Typical
    Values Unless Specified)
  • Voltage Feedback Architecture
  • Unity Gain Bandwidth 250 MHz
  • Supply Voltage Range ±2.5V to ±6V
  • Slew Rate 200 V/µsec
  • Supply Current 4.5 mA/channel
  • Input Common Mode Voltage −5.15V to +3.7V
  • Output Voltage Swing (RL = 100 Ω) −3.6V to 3.4V
  • Input Voltage Noise 4.5 nV/√Hz
  • Input Current Noise 1.7 pA/√Hz
  • Settling Time to 0.01% 25 ns

The LMH6654 and LMH6655 single and dual high speed voltage feedback amplifiers are designed to have unity-gain stable operation with a bandwidth of 250 MHz. They operate from ±2.5 V to ±6 V and each channel consumes only 4.5 mA. The amplifiers feature very low voltage noise and wide output swing to maximize signal-to-noise ratio, and possess a true single supply capability with input common mode voltage range extending 150 mV below negative rail and within 1.3 V of the positive rail. The high speed and low power combination of the LMH6654 and LMH6655 make these products an ideal choice for many portable, high speed applications where power is at a premium.

The LMH6654 and LMH6655 are built on TI’s Advance VIP10 (Vertically Integrated PNP) complementary bipolar process.

The LMH6654 is packaged in 5-Pin SOT-23 and 8-Pin SOIC. The LMH6655 is packaged in 8-Pin VSSOP (DGK) and 8-Pin SOIC.

The LMH6654 and LMH6655 single and dual high speed voltage feedback amplifiers are designed to have unity-gain stable operation with a bandwidth of 250 MHz. They operate from ±2.5 V to ±6 V and each channel consumes only 4.5 mA. The amplifiers feature very low voltage noise and wide output swing to maximize signal-to-noise ratio, and possess a true single supply capability with input common mode voltage range extending 150 mV below negative rail and within 1.3 V of the positive rail. The high speed and low power combination of the LMH6654 and LMH6655 make these products an ideal choice for many portable, high speed applications where power is at a premium.

The LMH6654 and LMH6655 are built on TI’s Advance VIP10 (Vertically Integrated PNP) complementary bipolar process.

The LMH6654 is packaged in 5-Pin SOT-23 and 8-Pin SOIC. The LMH6655 is packaged in 8-Pin VSSOP (DGK) and 8-Pin SOIC.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW OPA2891 ACTIVE Dual-channel 180MHz 0.95nV√Hz operational amplifier with ultra-low total harmonic distortion (THD) Wider supply voltage (36V), lower noise (0.95nV√Hz), lower offset (1mV), and lower THD+N (-137dBc)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMH6654, LMH6655 Single and Dual Low Power, 250 MHz, Low Noise Amplifiers datasheet (Rev. E) PDF | HTML 27 Aug 2014
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH730036 — Evaluation Board for High-Speed Dual Op Amp in the 8-Pin SOIC Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The (...)

User guide: PDF
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos