LMH6704

ACTIVE

650 MHz Selectable Gain Buffer with Disable

Product details

Architecture Fixed Gain/Buffer Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 650 BW at Acl (MHz) 650 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3000 Vn at flatband (typ) (nV√Hz) 9.3 Iq per channel (typ) (mA) 11.5 Vos (offset voltage at 25°C) (max) (mV) 7 Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 35 Iout (typ) (mA) 90 2nd harmonic (dBc) 62 3rd harmonic (dBc) 78 Frequency of harmonic distortion measurement (MHz) 10
Architecture Fixed Gain/Buffer Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 650 BW at Acl (MHz) 650 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3000 Vn at flatband (typ) (nV√Hz) 9.3 Iq per channel (typ) (mA) 11.5 Vos (offset voltage at 25°C) (max) (mV) 7 Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 35 Iout (typ) (mA) 90 2nd harmonic (dBc) 62 3rd harmonic (dBc) 78 Frequency of harmonic distortion measurement (MHz) 10
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Wideband operation
    • AV = +1, VO = 0.5 VPP 650 MHz
    • AV = +2, VO = 0.5 VPP 450 MHz
    • AV = +2, VO = 2 VPP 400 MHz
  • High output current ±90 mA
  • Very low distortion
    • 2nd/3rd harmonics (10 MHz, RL = 100Ω): −62/−78dBc
    • Differential gain/Differential phase: 0.02%/0.02°
  • Low noise 2.3nV/√Hz
  • High slew rate 3000 V/μs
  • Supply current 11.5 mA

All trademarks are the property of their respective owners.

  • Wideband operation
    • AV = +1, VO = 0.5 VPP 650 MHz
    • AV = +2, VO = 0.5 VPP 450 MHz
    • AV = +2, VO = 2 VPP 400 MHz
  • High output current ±90 mA
  • Very low distortion
    • 2nd/3rd harmonics (10 MHz, RL = 100Ω): −62/−78dBc
    • Differential gain/Differential phase: 0.02%/0.02°
  • Low noise 2.3nV/√Hz
  • High slew rate 3000 V/μs
  • Supply current 11.5 mA

All trademarks are the property of their respective owners.

The LMH6704 is a very wideband, DC coupled selectable gain buffer designed specifically for wide dynamic range systems requiring exceptional signal fidelity. The LMH6704 includes on chip feedback and gain set resistors, simplifying PCB layout while providing user selectable gains of +1, +2 and −1 V/V. The LMH6704 provides a disable pin, which places the amplifier in a high output impedance, low power mode. The Disable pin may be allowed to float high.

With a 650 MHz Small Signal Bandwidth (AV = +1), full power gain flatness to 200 MHz, and excellent Differential Gain and Phase, the LMH6704 is optimized for video applications. High resolution video systems will benefit from the LMH6704 ability to drive multiple video loads at low levels of differential gain or differential phase distortion.

The LMH6704 is constructed with proprietary high speed complementary bipolar process using proven current feedback circuit architectures. It is available in 8 Pin SOIC and 6 Pin SOT-23 packages.

The LMH6704 is a very wideband, DC coupled selectable gain buffer designed specifically for wide dynamic range systems requiring exceptional signal fidelity. The LMH6704 includes on chip feedback and gain set resistors, simplifying PCB layout while providing user selectable gains of +1, +2 and −1 V/V. The LMH6704 provides a disable pin, which places the amplifier in a high output impedance, low power mode. The Disable pin may be allowed to float high.

With a 650 MHz Small Signal Bandwidth (AV = +1), full power gain flatness to 200 MHz, and excellent Differential Gain and Phase, the LMH6704 is optimized for video applications. High resolution video systems will benefit from the LMH6704 ability to drive multiple video loads at low levels of differential gain or differential phase distortion.

The LMH6704 is constructed with proprietary high speed complementary bipolar process using proven current feedback circuit architectures. It is available in 8 Pin SOIC and 6 Pin SOT-23 packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMH6704 650 MHz Selectable Gain Buffer with Disable datasheet (Rev. C) 18 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
User guide AN-2095 LMH730316 SOT23-5 / SOT23-6 Hi Performance Amplifier Eval Board (Rev. B) 01 May 2013
Application note Generating Precision Clocks for Time- Interleaved ADCs 02 Aug 2007

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos