20-pin (PW) package image

LMK00725PWR ACTIVE

Low skew, 1-to-5, differential-to-3.3-V LVPECL fanout buffer

ACTIVE Custom reel may be available
Same as: LMK00725PWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMK00725PW ACTIVE
Package qty | Carrier 73 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the LMK00725

  • Five 3.3V Differential LVPECL Outputs
    • Additive Jitter: 43 fs RMS (typ) @ 312.5 MHz
    • Noise Floor (≥1 MHz offset):
      –158 dBc/Hz (typ) @ 312.5 MHz
    • Output Frequency: 650 MHz (max)
    • Output Skew: 35 ps (max)
    • Part-to-Part Skew: 100 ps (max)
    • Propagation Delay: 0.37 ns (max)
  • Two Differential Input Pairs (pin-selectable)
    • CLKx, nCLK Input Pairs can accept LVPECL,
      LVDS, HCSL, SSTL, LVHSTL, or Single-Ended
      Signals
  • Synchronous Clock Enable
  • Power Supply: 3.3V ±5%
  • Package: 20-Lead TSSOP
  • Industrial Temperature Range: –40°C to +85°C

Description for the LMK00725

The LMK00725 is a low skew, high-performance clock fanout buffer which can distribute up to five 3.3V LVPECL outputs from one of two inputs, which can accept differential or single-ended inputs. The clock enable input is synchronized internally to eliminate runt or glitch pulses on the outputs when the clock enable pin is asserted or de-asserted. The low additive jitter and phase noise floor and ensured output and part-to-part skew characteristics make the LMK00725 ideal for applications demanding high performance and repeatability.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMK00725PW ACTIVE
Package qty | Carrier 73 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more