64-pin (NKD) package image

LMK04816BISQE/NOPB ACTIVE

Three input low-noise clock jitter cleaner with dual loop PLLs

ACTIVE Custom reel may be available
Same as: LMK04816BISQE/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMK04816BISQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +
LMK04816BISQ/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (NKD) | 64
Operating temperature range (°C)
Package qty | Carrier 250 | SMALL T&R

Features for the LMK04816

  • Ultralow RMS Jitter Performance
    • 100-fs RMS Jitter (12 kHz to 20 MHz)
    • 123-fs RMS Jitter (100 Hz to 20 MHz)
  • Dual-Loop PLLATINUM™ PLL Architecture
    • PLL1
      • Integrated Low-Noise Crystal Oscillator
        Circuit
      • Holdover Mode When Input Clocks are Lost
        • Automatic or Manual Triggering and
          Recovery
    • PLL2
      • Normalized 1-Hz PLL Noise Floor of
        –227 dBc/Hz
      • Phase Detector Rate Up to 155 MHz
      • OSCin Frequency-Doubler
      • Integrated Low-Noise VCO
      • VCO Frequency Ranges From 2370 MHz
        to 2600 MHz
  • Three Redundant Input Clocks With LOS
    • Automatic and Manual Switch-Over Modes
  • 50% Duty Cycle Output Divides, 1 to 1045 (Even
    and Odd)
  • LVPECL, LVDS, or LVCMOS Programmable
    Outputs
  • Precision Digital Delay, Fixed or Dynamically-
    Adjustable
  • 25-ps Step Analog Delay Control, Up to 575 ps
  • 1/2 Clock Distribution Period Step Digital Delay,
    up to 522 Steps
  • 13 Differential Outputs; up to 26 Single-Ended
    • Up to 5 VCXO and Crystal-Buffered Outputs
  • Clock Rates of Up to 2600 MHz
  • 0-Delay Mode
  • Three Default Clock Outputs at Power Up
  • Multi-Mode: Dual PLL, Single PLL, and Clock
    Distribution
  • Industrial Temperature Range: –40°C to +85°C
  • 3.15-V to 3.45-V Operation
  • Package: 64-Pin WQFN (9.0 × 9.0 × 0.8 mm)

Description for the LMK04816

The LMK04816 device is the industry’s highest performance clock conditioner with superior clock jitter cleaning, generation, and distribution with advanced features to meet next generation system requirements. The dual-loop PLLATINUM architecture enables 111-fs RMS jitter (12 kHz to 20 MHz) using a low-noise VCXO module or sub-200-fs RMS jitter (12 kHz to 20 MHz) using a low-cost external crystal and varactor diode.

The dual-loop architecture consists of two high-performance phase-locked loops (PLL), a low-noise crystal oscillator circuit, and a high-performance voltage controlled oscillator (VCO). The first PLL (PLL1) provides a low-noise jitter cleaner function while the second PLL (PLL2) performs the clock generation. PLL1 can be configured to either work with an external VCXO module or the integrated crystal oscillator with an external tunable crystal and varactor diode. When used with a very narrow loop bandwidth, PLL1 uses the superior close-in phase noise (offsets below 50 kHz) of the VCXO module or the tunable crystal to clean the input clock. The output of PLL1 is used as the clean input reference to PLL2 where it locks the integrated VCO. The loop bandwidth of PLL2 can be optimized to clean the far-out phase noise (offsets above 50 kHz) where the integrated VCO outperforms the VCXO module or tunable crystal used in PLL1.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMK04816BISQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +
LMK04816BISQ/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more