64-pin (NKD) package image

LMK04828BISQE/NOPB ACTIVE

Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

ACTIVE Custom reel may be available
Same as: LMK04828BISQE/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMK04828BISQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +
LMK04828BISQ/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (NKD) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the LMK04828

  • JEDEC JESD204B Support
  • Ultra-Low RMS Jitter
    • 88 fs RMS Jitter (12 kHz to 20 MHz)
    • 91 fs RMS Jitter (100 Hz to 20 MHz)
    • –162.5 dBc/Hz Noise Floor at 245.76 MHz
  • Up to 14 Differential Device Clocks from PLL2
    • Up to 7 SYSREF Clocks
    • Maximum Clock Output Frequency 3.1 GHz
    • LVPECL, LVDS, HSDS, LCPECL Programmable Outputs from PLL2
  • Up to 1 Buffered VCXO/Crystal Output from PLL1
    • LVPECL, LVDS, 2xLVCMOS Programmable
  • Dual Loop PLLatinum™ PLL Architecture
  • PLL1
    • Up to 3 Redundant Input Clocks
      • Automatic and Manual Switch-Over Modes
      • Hitless Switching and LOS
    • Integrated Low-Noise Crystal Oscillator Circuit
    • Holdover Mode When Input Clocks are Lost
  • PLL2
    • Normalized [1 Hz] PLL Noise Floor of
      –227 dBc/Hz
    • Phase Detector Rate up to 155 MHz
    • OSCin Frequency-Doubler
    • Two Integrated Low-Noise VCOs
  • 50% Duty Cycle Output Divides, 1 to 32
    (even and odd)
  • Precision Digital Delay, Dynamically Adjustable
  • 25-ps Step Analog Delay
  • Multi-Mode: Dual PLL, Single PLL, and Clock Distribution
  • Industrial Temperature Range: –40 to 85°C
  • Supports 105°C PCB Temperature (Measured at Thermal Pad)
  • 3.15-V to 3.45-V Operation
  • Package: 64-Pin QFN (9.0 mm × 9.0 mm × 0.8 mm)

Description for the LMK04828

The LMK0482x family is the industry’s highest performance clock conditioner with JEDEC JESD204B support.

The 14 clock outputs from PLL2 can be configured to drive seven JESD204B converters or other logic devices, using device and SYSREF clocks. SYSREF can be provided using both DC and AC coupling. Not limited to JESD204B applications, each of the 14 outputs can be individually configured as high-performance outputs for traditional clocking systems.

The high performance, combined with features such as the ability to trade off between power or performance, dual VCOs, dynamic digital delay, holdover, and glitchless analog delay, make the LMK0482x family ideal for providing flexible high-performance clocking trees.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMK04828BISQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +
LMK04828BISQ/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more