LMP91050
- Programmable Gain Amplifier
- Dark Signal Offset Cancellation
- Supports External Filtering
- Common-Mode Generator and 8-Bit DAC
- Key Specifications
- Programmable Gain 167 to 7986 V/V
- Low Noise (0.1 to 10 Hz) 0.1 µVRMS
- Gain Drift 100 ppm/°C (Maximum)
- Phase Delay Drift 500 ns (Maximum)
- Power Supply Voltage Range 2.7 to 5.5 V
The LMP91050 device is a programmable integrated Sensor Analog Front End (AFE) optimized for thermopile sensors, as typically used in NDIR applications. It provides a complete signal path solution between a sensor and microcontroller that generates an output voltage proportional to the thermopile voltage. The programmability of the LMP91050 enables it to support multiple thermopile sensors with a single design as opposed to the multiple discrete solutions.
The LMP91050 features a programmable gain amplifier (PGA), dark phase offset cancellation, and an adjustable common-mode generator (1.15 V or 2.59 V) which increases output dynamic range. The PGA offers a low-gain range of 167 V/V to 1335 V/V plus a high-gain range of 1002 V/V to 7986 V/V which enables the user to use thermopiles with different sensitivities. The PGA is highlighted by low-gain drift (100 ppm/°C), output offset drift (1.2 mV/°C at G = 1002 V/V), phase delay drift (500 ns) and noise specifications (0.1 µVRMS 0.1 to 10Hz).
The offset cancellation circuitry compensates for the by adding an equal and opposite offset to the input of the second stage, thus removing the original offset from the output signal. This offset cancellation circuitry allows optimized usage of the ADC full scale and relaxes ADC resolution requirements.
The LMP91050 allows extra signal filtering (high-pass, lowpass or bandpass) through dedicated pins A0 and A1, in order to remove out of band noise. The user can program through the on board SPI interface. Available in a small form factor 10-pin package, the LMP91050 operates from 40 to 105°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMP91050 Configurable AFE for Nondispersive Infrared (NDIR) Sensing Applications datasheet (Rev. E) | PDF | HTML | 30 Sep 2015 |
User guide | SPIO-4 Precision Signal-Path Controller Board User Guide (Rev. A) | 05 May 2018 | ||
Application note | LMP91051 NDIR CO2 Gas Detection System | 09 May 2013 | ||
Application note | AN-2260 MSP430 Interface to LMP91050 Code Library (Rev. A) | 01 May 2013 | ||
More literature | Sensor Analog Front Ends Brochure | 30 Oct 2012 | ||
EVM User's guide | LMP91050 Evaluation Board with Sensor AFE Software User’s Guide | 22 Mar 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMP91050SDEVAL — Sensor AFE Eval Platform for NDIR Applications
The LMP91050 evaluation board (LMP91050SDEVAL) can be used as stand-alone or as part of Sensor AFE eval platform (refer to the Sensor AFE platform page for software and required hardware). It the LMP91050 can be configured via the SPI interface and allows for testing the device with thermopile (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSSOP (DGS) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.