LMP92066
Dual, Temperature Controlled DAC w/ Integrated EEPROM + Output ON/OFF Control
LMP92066
- Internal 12-Bit Temperature Sensor
- Accuracy (–40°C to 120°C), ±3.2°C
(maximum)
- Accuracy (–40°C to 120°C), ±3.2°C
- Two Independent Transfer Functions Stored in
EEPROM - Dual-Analog Output
- Two 12-Bit
- Output Range 0 V to 5 V or 0 V to –5 V
- High-Capacitive Load Tolerant, up to 10 µF
- Post-Calibration Accuracy ±2.4 mV (typical)
- Output On/Off Control Switching Time 50 ns
(typical)- Switching Time 50 ns (typical)
- RDSON 5 Ω (maximum)
- I2C Interface: Standard and Fast
- Nine Selectable Slave Addresses
- TIMEOUT Function
- VDD Supply Range 4.75 V to 5.25 V
- VIO Range 1.65 V to 3.6 V
- Specified Temperature Range –25°C to 120°C
- Operating Temperature Range –40°C to 125°C
The LMP92066 is a highly integrated temperature-controlled dual DAC. Both DACs can be programmed by two independent, user-defined, temperature-to-voltage transfer functions stored in the internal EEPROM, allowing any temperature effects to be corrected without additional external circuitry. Once powered up, the device operates autonomously, without intervention from the system controller, to provide a complete solution for setting and compensating bias voltages and currents in control applications.
The LMP92066 has two analog outputs that support two output ranges: zero to plus five volts and zero to minus five volts. Each output can be switched to the load individually through the use of the dedicated control pin. The output switching is designed for rapid response, making the device suitable for the RF Power Amplifier biasing applications.
The EEPROM is verified for 100 write operations, enabling repeated field updates. The EEPROM programming is completed upon the user-issued I2C command.
The LMP92066’s digital ports interface to a variety of system controllers, as the dedicated VIO pin sets the digital I/O levels. The device is available in the thermally enhanced PowerPAD™ package, enabling precise PCB temperature measurement.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMP92066 Dual Temperature-Controlled DAC with Integrated EEPROM and Output ON/OFF Control datasheet (Rev. B) | PDF | HTML | 11 Jan 2016 |
User guide | Using the LMP92066 Evaluation Module | 21 Mar 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMP92066EVM — LMP92066EVM Evaluation Module for Dual, Temperature Controlled DAC with Integrated EEPROM
The LMP92066EVM is designed for rapid evaluation of functionality of the LMP92066 Dual Temperature-Controlled DAC with integrated EEPROM and Output On/Off control.
The EVM is configured with ease of use in mind. Once assembled, the kit is a fully functioning test platform, not requiring any (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.